Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
QT60168 Example for evk1104 Documentation

Introduction

This is the documentation for the data structures, functions, variables, defines, enums, and typedefs for the QT60168 software driver.
It also comes bundled with an example. Information on QT60168 device can be found here: http://www.atmel.com/dyn/products/product_card.asp?part_id=4467 www.atmel.com/dyn/resources/prod_documents/qt60248_402.pdf

Main Files

Compilation Information

This software is written for GNU GCC for AVR32 and for IAR Embedded Workbench for Atmel AVR32. Other compilers may or may not work.

Device Information

All AVR32 devices with a SPI module can be used.

Configuration Information

This example has been tested with the following configuration:

  • EVK1104 evaluation kits;

Contact Information

For further information, visit Atmel AVR32.