Microchip® Advanced Software Framework

acifa_example.c File Reference
#include <asf.h>
#include "conf_example.h"

Functions

int main (void)
 main function : do init and loop to display ACIFA values More...
 

Variables

const gpio_map_t ACIFA_GPIO_MAP
 

const gpio_map_t ACIFA_GPIO_MAP
Initial value:
= {
{AVR32_ADCREF0_PIN , AVR32_ADCREF0_FUNCTION },
{AVR32_ADCREFP_PIN , AVR32_ADCREFP_FUNCTION },
{AVR32_ADCREFN_PIN , AVR32_ADCREFN_FUNCTION },
}
#define EXAMPLE_AC_ACMPN0_FUNCTION
Definition: conf_example.h:48
#define EXAMPLE_AC_ACMP0_PIN
Definition: conf_example.h:42
#define EXAMPLE_AC_ACMPN2_PIN
Definition: conf_example.h:67
#define EXAMPLE_AC_ACMPN1_PIN
Definition: conf_example.h:57
#define EXAMPLE_AC_ACMP2_FUNCTION
Definition: conf_example.h:63
#define EXAMPLE_AC_ACMP0_FUNCTION
Definition: conf_example.h:43
#define EXAMPLE_AC_ACMP1_PIN
Definition: conf_example.h:52
#define EXAMPLE_AC_ACMPN0_PIN
Definition: conf_example.h:47
#define EXAMPLE_AC_ACMPN2_FUNCTION
Definition: conf_example.h:68
#define EXAMPLE_AC_ACMP2_PIN
Definition: conf_example.h:62
#define EXAMPLE_AC_ACMP1_FUNCTION
Definition: conf_example.h:53
#define EXAMPLE_AC_ACMPN1_FUNCTION
Definition: conf_example.h:58