ADC driver example configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | EXAMPLE_ADC_LIGHT_CHANNEL 2 |
#define | EXAMPLE_ADC_LIGHT_FUNCTION AVR32_ADC_AD_2_FUNCTION |
#define | EXAMPLE_ADC_LIGHT_PIN AVR32_ADC_AD_2_PIN |
#define | EXAMPLE_ADC_POTENTIOMETER_CHANNEL 1 |
#define | EXAMPLE_ADC_POTENTIOMETER_FUNCTION AVR32_ADC_AD_1_FUNCTION |
#define | EXAMPLE_ADC_POTENTIOMETER_PIN AVR32_ADC_AD_1_PIN |
#define | EXAMPLE_ADC_TEMPERATURE_CHANNEL 0 |
#define | EXAMPLE_ADC_TEMPERATURE_FUNCTION AVR32_ADC_AD_0_FUNCTION |
#define | EXAMPLE_ADC_TEMPERATURE_PIN AVR32_ADC_AD_0_PIN |
#define EXAMPLE_ADC_LIGHT_CHANNEL 2 |
Referenced by main().
#define EXAMPLE_ADC_LIGHT_FUNCTION AVR32_ADC_AD_2_FUNCTION |
#define EXAMPLE_ADC_LIGHT_PIN AVR32_ADC_AD_2_PIN |
#define EXAMPLE_ADC_POTENTIOMETER_CHANNEL 1 |
Referenced by main().
#define EXAMPLE_ADC_POTENTIOMETER_FUNCTION AVR32_ADC_AD_1_FUNCTION |
#define EXAMPLE_ADC_POTENTIOMETER_PIN AVR32_ADC_AD_1_PIN |
#define EXAMPLE_ADC_TEMPERATURE_CHANNEL 0 |
Referenced by main().
#define EXAMPLE_ADC_TEMPERATURE_FUNCTION AVR32_ADC_AD_0_FUNCTION |
#define EXAMPLE_ADC_TEMPERATURE_PIN AVR32_ADC_AD_0_PIN |