Microchip® Advanced Software Framework

conf_example.h File Reference

ADC driver example configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define EXAMPLE_ADC_LIGHT_CHANNEL   6
 
#define EXAMPLE_ADC_LIGHT_FUNCTION   AVR32_ADC_AD_6_FUNCTION
 
#define EXAMPLE_ADC_LIGHT_PIN   AVR32_ADC_AD_6_PIN
 
#define EXAMPLE_ADC_TEMPERATURE_CHANNEL   7
 
#define EXAMPLE_ADC_TEMPERATURE_FUNCTION   AVR32_ADC_AD_7_FUNCTION
 
#define EXAMPLE_ADC_TEMPERATURE_PIN   AVR32_ADC_AD_7_PIN
 

#define EXAMPLE_ADC_LIGHT_CHANNEL   6

Referenced by main().

#define EXAMPLE_ADC_LIGHT_FUNCTION   AVR32_ADC_AD_6_FUNCTION
#define EXAMPLE_ADC_LIGHT_PIN   AVR32_ADC_AD_6_PIN
#define EXAMPLE_ADC_TEMPERATURE_CHANNEL   7

Referenced by main().

#define EXAMPLE_ADC_TEMPERATURE_FUNCTION   AVR32_ADC_AD_7_FUNCTION
#define EXAMPLE_ADC_TEMPERATURE_PIN   AVR32_ADC_AD_7_PIN