Microchip® Advanced Software Framework

adc_example.c File Reference
#include <asf.h>
#include "conf_example.h"

Functions

int main (void)
 Main application entry point - init and loop to display ADC values. More...
 

Variables

const gpio_map_t ADC_GPIO_MAP
 GPIO pin/adc-function map. More...
 

int main ( void  )

const gpio_map_t ADC_GPIO_MAP
Initial value:
= {
}
#define EXAMPLE_ADC_TEMPERATURE_PIN
Definition: conf_example.h:41
#define EXAMPLE_ADC_TEMPERATURE_FUNCTION
Definition: conf_example.h:42

GPIO pin/adc-function map.