Macros | |
#define | LED0_GPIO (AVR32_PIN_PB03) |
#define | LED1_GPIO (AVR32_PIN_PX22) |
#define | LED2_GPIO (AVR32_PIN_PB02) |
#define | LED3_GPIO (AVR32_PIN_PB06) |
#define | LED_COUNT 4 |
Oscillator Definitions | |
#define | FRCOSC (AVR32_PM_RCOSC_FREQUENCY) |
System oscillator frequencies (Hz.) and startup times (periods). More... | |
#define | FOSC32 (32768) |
Osc32 frequency (Hz.) and startup time (RCOsc periods). More... | |
#define | OSC32_STARTUP (AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC) |
#define | BOARD_OSC32_IS_XTAL true |
OSC32 uses a crystal, not an external clock. More... | |
#define | BOARD_OSC32_HZ FOSC32 |
Clock frequency of OSC32 in Hz. More... | |
#define | BOARD_OSC32_STARTUP_US (570000) |
Startup time of OSC32 in microseconds. More... | |
#define | FOSC0 (12000000) |
Osc frequency (Hz.) and startup time (RCOsc periods). More... | |
#define | OSC0_STARTUP (AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC) |
#define | BOARD_OSC0_IS_XTAL true |
OSC0 uses a crystal, not an external clock. More... | |
#define | BOARD_OSC0_HZ FOSC0 |
Clock frequency of OSC0 in Hz. More... | |
#define | BOARD_OSC0_STARTUP_US (18000) |
Startup time of OSC0 in microseconds. More... | |
#define BOARD_OSC0_HZ FOSC0 |
Clock frequency of OSC0 in Hz.
Referenced by osc_get_rate(), sysclk_get_main_hz(), and sysclk_init().
#define BOARD_OSC0_IS_XTAL true |
OSC0 uses a crystal, not an external clock.
#define BOARD_OSC0_STARTUP_US (18000) |
Startup time of OSC0 in microseconds.
#define BOARD_OSC32_HZ FOSC32 |
Clock frequency of OSC32 in Hz.
Referenced by osc_get_rate().
#define BOARD_OSC32_IS_XTAL true |
OSC32 uses a crystal, not an external clock.
#define BOARD_OSC32_STARTUP_US (570000) |
Startup time of OSC32 in microseconds.
#define FOSC0 (12000000) |
Osc frequency (Hz.) and startup time (RCOsc periods).
#define FOSC32 (32768) |
Osc32 frequency (Hz.) and startup time (RCOsc periods).
#define FRCOSC (AVR32_PM_RCOSC_FREQUENCY) |
System oscillator frequencies (Hz.) and startup times (periods).
RCOsc has no custom calibration by default. Set the following definition to the appropriate value if a custom RCOsc calibration has been applied to your part.
#define LED0_GPIO (AVR32_PIN_PB03) |
#define LED1_GPIO (AVR32_PIN_PX22) |
#define LED2_GPIO (AVR32_PIN_PB02) |
#define LED3_GPIO (AVR32_PIN_PB06) |
#define LED_COUNT 4 |
Referenced by LED_Display(), LED_Display_Mask(), LED_Off(), LED_On(), and LED_Toggle().
#define OSC0_STARTUP (AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC) |
#define OSC32_STARTUP (AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC) |