Parameters for the windows monitor mode.
#include <adcifa.h>
Data Fields | |
uint16_t | high_threshold |
High threshold value. More... | |
uint16_t | low_threshold |
Low threshold value. More... | |
uint8_t | mode |
Internal ADC Frequency in Hz. More... | |
uint8_t | source_index |
Index of the result register. More... | |
uint16_t adcifa_window_monitor_opt_t::high_threshold |
High threshold value.
Referenced by adcifa_configure_window_monitor(), and main().
uint16_t adcifa_window_monitor_opt_t::low_threshold |
Low threshold value.
Referenced by adcifa_configure_window_monitor(), and main().
uint8_t adcifa_window_monitor_opt_t::mode |
Internal ADC Frequency in Hz.
Referenced by adcifa_configure_window_monitor(), and main().
uint8_t adcifa_window_monitor_opt_t::source_index |
Index of the result register.
Referenced by adcifa_configure_window_monitor(), and main().