![]() | |
![]() ![]() | A Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | See Quick Start Guide for the System Clock Management service (UC3L) |
![]() ![]() ![]() | |
![]() | FLASHCDW interfaces a flash block with the 32-bit internal HSB bus |
![]() | Compiler abstraction layer and code utilities for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
![]() | The Power Manager (PM) provides synchronous clocks to the CPU and the modules and peripherals connected to the HSB and PBx buses |
![]() ![]() | |
![]() | This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service |
![]() | Driver for the SCIF (System Control Interface) |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | CPU Cycle Counter provides an interface to the COUNT and COMPARE registers |
![]() | Driver for the ADCIFB (Analog-to-Digital Converter Interface B) |
![]() | GPIO gives access to the MCU pins |
![]() | Driver for the AST (Asynchronous Timer) |
![]() | This driver adds functionality to print debug strings and data through a dedicated USART |
![]() | Driver for the USART (Universal Synchronous Asynchronous Receiver Transmitter) |
![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |