Microchip® Advanced Software Framework

ast_example1.c File Reference

AST example driver for AVR32 UC3.

Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.

#include <avr32/io.h>
#include "intc.h"
#include "board.h"
#include "ast.h"
#include "usart.h"
#include "gpio.h"
#include "power_clocks_lib.h"

Macros

USART Settings
#define EXAMPLE_USART   (&AVR32_USART2)
 
#define EXAMPLE_USART_RX_PIN   AVR32_USART2_RXD_0_1_PIN
 
#define EXAMPLE_USART_RX_FUNCTION   AVR32_USART2_RXD_0_1_FUNCTION
 
#define EXAMPLE_USART_TX_PIN   AVR32_USART2_TXD_0_1_PIN
 
#define EXAMPLE_USART_TX_FUNCTION   AVR32_USART2_TXD_0_1_FUNCTION
 
#define FPBA   FOSC0
 

Functions

int main (void)
 main function : do init and loop (poll if configured so) More...
 
static char * print_i (char *str, int n)
 print_i function : convert the given number to an ASCII decimal representation. More...
 

#define EXAMPLE_USART   (&AVR32_USART2)

Referenced by main().

#define EXAMPLE_USART_RX_FUNCTION   AVR32_USART2_RXD_0_1_FUNCTION

Referenced by main().

#define EXAMPLE_USART_RX_PIN   AVR32_USART2_RXD_0_1_PIN

Referenced by main().

#define EXAMPLE_USART_TX_FUNCTION   AVR32_USART2_TXD_0_1_FUNCTION

Referenced by main().

#define EXAMPLE_USART_TX_PIN   AVR32_USART2_TXD_0_1_PIN

Referenced by main().

#define FPBA   FOSC0

Referenced by main().

static char* print_i ( char *  str,
int  n 
)
static

print_i function : convert the given number to an ASCII decimal representation.

Referenced by main().