Clock Management | |
 Generic Clock Management | Generic clocks are configurable clocks which run outside the system clock domain |
 Oscillator Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
 PLL Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
 System Clock Management | See Quick Start Guide for the System Clock Management service (UC3B0/UC3B1) |
  System Clock internals | |
MEMORY - FLASHC - Flash Controller | FLASHC interfaces a flash block with the 32-bit internal HSB bus |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for 32-bit AVR |
 Preprocessor - Macro Repeat | |
 Preprocessor - Stringize | |
 Preprocessor - Token Paste | |
 Status Codes | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
 AVR UC3 parts | |
 AVR XMEGA parts | |
 megaAVR parts | |
 SAM parts | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
 Deprecated interrupt definitions | |
CPU - Cycle Counter | CPU Cycle Counter provides an interface to the COUNT and COMPARE registers |
MEMORY - MPU - Memory Protection Unit | MPU driver that allows the user to divide the memory space into different protection regions |
GPIO - General-Purpose Input/Output | GPIO gives access to the MCU pins |
INTC Software Driver API for AVR UC3 | This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices |
CPU - PM - Power Manager | The Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device |
 Power Clocks Library | |
Power Manager (PM) | This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service |
USART Debug strings | This driver adds functionality to print debug strings and data through a dedicated USART |
USART - Univ. Sync/Async Serial Rec/Trans | Driver for the USART (Universal Synchronous Asynchronous Receiver Transmitter) |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |