Parameters for the DACIFB.
#include <dacifb.h>
Data Fields | |
uint8_t | channel_selection |
Channel Selection. More... | |
bool | dual |
Dual Mode. More... | |
uint16_t | gain_calibration_value |
Gain Calibration Value. More... | |
bool | low_power |
Low Power Mode. More... | |
uint16_t | offset_calibration_value |
Offset Calibration Value. More... | |
uint32_t | prescaler_clock_hz |
Prescaler Clock in Hertz (should be > 500000Hz) More... | |
bool | reference |
Reference for DAC Conversion. More... | |
uint8_t dacifb_opt_t::channel_selection |
Channel Selection.
Referenced by dacifb_configure().
bool dacifb_opt_t::dual |
Dual Mode.
Referenced by dacifb_configure().
uint16_t dacifb_opt_t::gain_calibration_value |
Gain Calibration Value.
Referenced by dacifb_configure(), and dacifb_get_calibration_data().
bool dacifb_opt_t::low_power |
Low Power Mode.
Referenced by dacifb_configure().
uint16_t dacifb_opt_t::offset_calibration_value |
Offset Calibration Value.
Referenced by dacifb_configure(), and dacifb_get_calibration_data().
uint32_t dacifb_opt_t::prescaler_clock_hz |
Prescaler Clock in Hertz (should be > 500000Hz)
Referenced by dacifb_configure().
bool dacifb_opt_t::reference |
Reference for DAC Conversion.
Referenced by dacifb_configure().