Macros | |
#define | NF_AUTO_DETECT_2KB false |
************ Auto-detect mode More... | |
#define | NF_AUTO_DETECT_512B false |
#define | NF_N_DEVICES 2 |
************ For all mode Define the number of NandFlash connected (to be right, the number of Chip Select) More... | |
#define | NF_TYPE_MT29F2G08AACWP |
************ Static mode To enable a reference, you shall define a NF_TYPE_X (X = reference) More... | |
#define NF_AUTO_DETECT_2KB false |
************ Auto-detect mode
Values: true : Firmware will autodetect false: Firmware will not autodetect Note: the 2KB and 512B detect can't be enable in same time
#define NF_AUTO_DETECT_512B false |
#define NF_N_DEVICES 2 |
************ For all mode Define the number of NandFlash connected (to be right, the number of Chip Select)
Referenced by main(), and nf_protect().
#define NF_TYPE_MT29F2G08AACWP |
************ Static mode To enable a reference, you shall define a NF_TYPE_X (X = reference)