Microchip® Advanced Software Framework

conf_example1.h File Reference

AVR UC3 External Interrupt Controller(EIC) driver.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

External Interrupt pin Mappings
#define EXT_INT_EXAMPLE_PIN_LINE   AVR32_EIC_EXTINT_6_PIN
 
#define EXT_INT_EXAMPLE_FUNCTION_LINE   AVR32_EIC_EXTINT_6_FUNCTION
 
#define EXT_INT_EXAMPLE_LINE   EXT_INT6
 

#define EXT_INT_EXAMPLE_FUNCTION_LINE   AVR32_EIC_EXTINT_6_FUNCTION

Referenced by main().

#define EXT_INT_EXAMPLE_LINE   EXT_INT6

Referenced by main().

#define EXT_INT_EXAMPLE_PIN_LINE   AVR32_EIC_EXTINT_6_PIN

Referenced by main().