AVR UC3 External Interrupt Controller(EIC) driver.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
External Interrupt pin Mappings | |
#define | EXT_INT_EXAMPLE_PIN_LINE AVR32_EIC_EXTINT_0_0_PIN |
#define | EXT_INT_EXAMPLE_FUNCTION_LINE AVR32_EIC_EXTINT_0_0_FUNCTION |
#define | EXT_INT_EXAMPLE_LINE EXT_NMI |
#define EXT_INT_EXAMPLE_FUNCTION_LINE AVR32_EIC_EXTINT_0_0_FUNCTION |
Referenced by main().
#define EXT_INT_EXAMPLE_PIN_LINE AVR32_EIC_EXTINT_0_0_PIN |
Referenced by main().