AVR UC3 External Interrupt Controller(EIC) driver.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
External Interrupt pin Mappings | |
#define | EXT_INT_EXAMPLE_PIN_LINE1 AVR32_EIC_EXTINT_8_PIN |
#define | EXT_INT_EXAMPLE_FUNCTION_LINE1 AVR32_EIC_EXTINT_8_FUNCTION |
#define | EXT_INT_EXAMPLE_LINE1 EXT_NMI |
#define | EXT_INT_EXAMPLE_NB_LINES 1 |
#define EXT_INT_EXAMPLE_FUNCTION_LINE1 AVR32_EIC_EXTINT_8_FUNCTION |
Referenced by main().
#define EXT_INT_EXAMPLE_LINE1 EXT_NMI |
Referenced by eic_nmi_handler(), and main().
#define EXT_INT_EXAMPLE_NB_LINES 1 |
Referenced by main().
#define EXT_INT_EXAMPLE_PIN_LINE1 AVR32_EIC_EXTINT_8_PIN |
Referenced by main().