Microchip® Advanced Software Framework

conf_example2.h File Reference

AVR UC3 External Interrupt Controller(EIC) driver.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

Macros

External Interrupt pin Mappings
#define EXT_INT_EXAMPLE_PIN_LINE1   AVR32_EIC_EXTINT_0_0_PIN
 
#define EXT_INT_EXAMPLE_FUNCTION_LINE1   AVR32_EIC_EXTINT_0_0_FUNCTION
 
#define EXT_INT_EXAMPLE_LINE1   EXT_NMI
 
#define EXT_INT_EXAMPLE_NB_LINES   1
 

#define EXT_INT_EXAMPLE_FUNCTION_LINE1   AVR32_EIC_EXTINT_0_0_FUNCTION

Referenced by main().

#define EXT_INT_EXAMPLE_LINE1   EXT_NMI

Referenced by eic_nmi_handler(), and main().

#define EXT_INT_EXAMPLE_NB_LINES   1

Referenced by main().

#define EXT_INT_EXAMPLE_PIN_LINE1   AVR32_EIC_EXTINT_0_0_PIN

Referenced by main().