Structure type containing variables to store in NVRAM using a specific memory map.
Data Fields | |
uint16_t | var16 |
uint32_t | var32 |
uint8_t | var8 |
uint8_t | var8_3 [3] |
uint16_t nvram_data_t::var16 |
Referenced by flash_rw_example(), and print_nvram_variables().
uint32_t nvram_data_t::var32 |
Referenced by flash_rw_example(), and print_nvram_variables().
uint8_t nvram_data_t::var8 |
Referenced by flash_rw_example(), and print_nvram_variables().
uint8_t nvram_data_t::var8_3[3] |
Referenced by flash_rw_example(), and print_nvram_variables().