AVR UC3 Frequency Meter (FREQM) driver.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_OSC0_HZ 16000000 |
#define | BOARD_OSC0_IS_XTAL true |
#define | BOARD_OSC0_STARTUP_US 18000 |
#define | EXAMPLE_USART (&AVR32_USART2) |
#define | EXAMPLE_USART_RX_FUNCTION AVR32_USART2_RXD_0_1_FUNCTION |
#define | EXAMPLE_USART_RX_PIN AVR32_USART2_RXD_0_1_PIN |
#define | EXAMPLE_USART_TX_FUNCTION AVR32_USART2_TXD_0_1_FUNCTION |
#define | EXAMPLE_USART_TX_PIN AVR32_USART2_TXD_0_1_PIN |
#define | FPBA FOSC0 |
#define BOARD_OSC0_HZ 16000000 |
Referenced by osc_get_rate(), sysclk_get_main_hz(), and sysclk_init().
#define BOARD_OSC0_IS_XTAL true |
#define BOARD_OSC0_STARTUP_US 18000 |