OSC32 startup options.
#include <scif_uc3c.h>
Data Fields | |
unsigned long | freq_hz |
The input frequency (from the external clock or the crystal). More... | |
scif_osc_mode_t | mode |
Set the oscillator mode. More... | |
unsigned char | startup |
Specify the oscillator startup time. More... | |
unsigned long scif_osc32_opt_t::freq_hz |
The input frequency (from the external clock or the crystal).
Referenced by scif_start_osc32().
scif_osc_mode_t scif_osc32_opt_t::mode |
Set the oscillator mode.
Referenced by main(), and scif_start_osc32().
unsigned char scif_osc32_opt_t::startup |
Specify the oscillator startup time.
Referenced by scif_start_osc32().