AT32UC3A EVK1105 board header file.
This file contains definitions and services related to the features of the EVK1105 board rev. B.
To use this board, define BOARD=EVK1105.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ADC_VEXT_FUNCTION AVR32_ADC_AD_7_FUNCTION |
#define | ADC_VEXT_PIN AVR32_ADC_AD_7_PIN |
#define | BOARD_OSC0_HZ 12000000 |
#define | BOARD_OSC0_IS_XTAL true |
#define | BOARD_OSC0_STARTUP_US 17000 |
#define | BOARD_OSC1_HZ 11289600 |
#define | BOARD_OSC1_IS_XTAL true |
#define | BOARD_OSC1_STARTUP_US 17000 |
#define | LED_COUNT 4 |
Number of LEDs. More... | |
#define | QT1081_EIC_EXTINT_FUNCTION AVR32_EIC_EXTINT_1_FUNCTION |
#define | QT1081_EIC_EXTINT_INT AVR32_EIC_INT1 |
#define | QT1081_EIC_EXTINT_IRQ AVR32_EIC_IRQ_1 |
#define | QT1081_EIC_EXTINT_PIN AVR32_EIC_EXTINT_1_PIN |
External interrupt connection of touch sensor. More... | |
Oscillator Definitions | |
#define | FOSC32 32768 |
Osc32 frequency: Hz. More... | |
#define | OSC32_STARTUP AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC |
Osc32 startup time: RCOsc periods. More... | |
#define | FOSC0 12000000 |
Osc0 frequency: Hz. More... | |
#define | OSC0_STARTUP AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC |
Osc0 startup time: RCOsc periods. More... | |
#define | FOSC1 11289600 |
Osc1 frequency: Hz. More... | |
#define | OSC1_STARTUP AVR32_PM_OSCCTRL1_STARTUP_2048_RCOSC |
Osc1 startup time: RCOsc periods. More... | |
SDRAM Definitions | |
#define | SDRAM_PART_HDR "mt48lc16m16a2tg7e/mt48lc16m16a2tg7e.h" |
Part header file of used SDRAM(s). More... | |
#define | SDRAM_DBW 16 |
Data bus width to use the SDRAM(s) with (16 or 32 bits; always 16 bits on UC3). More... | |
USB Definitions | |
#define | AVR32_USBB_USB_ID_0_2_PIN 21 |
#define | AVR32_USBB_USB_ID_0_2_FUNCTION 2 |
#define | USB_ID AVR32_USBB_USB_ID_0_2 |
#define | USB_VBOF AVR32_USBB_USB_VBOF_0_1 |
Multiplexed pin used for USB_VBOF: AVR32_USBB_USB_VBOF_x_x. More... | |
#define | USB_VBOF_ACTIVE_LEVEL LOW |
Active level of the USB_VBOF output pin. More... | |
#define | USB_OVERCURRENT_DETECT_PIN AVR32_PIN_PX15 |
USB overcurrent detection pin. More... | |
GPIO Connections of LEDs | |
#define | LED0_GPIO AVR32_PIN_PB27 |
#define | LED1_GPIO AVR32_PIN_PB28 |
#define | LED2_GPIO AVR32_PIN_PA05 |
#define | LED3_GPIO AVR32_PIN_PA06 |
Color Identifiers of LEDs to Use with LED Functions | |
#define | LED_MONO0_GREEN LED0 |
#define | LED_MONO1_GREEN LED1 |
#define | LED_MONO2_GREEN LED2 |
#define | LED_MONO3_GREEN LED3 |
PWM Channels of LEDs | |
#define | LED0_PWM 4 |
#define | LED1_PWM 5 |
#define | LED2_PWM (-1) |
#define | LED3_PWM (-1) |
PWM Functions of LEDs | |
#define | LED0_PWM_FUNCTION AVR32_PWM_4_1_FUNCTION |
#define | LED1_PWM_FUNCTION AVR32_PWM_5_1_FUNCTION |
#define | LED2_PWM_FUNCTION (-1) |
#define | LED3_PWM_FUNCTION (-1) |
Touch sensor low power mode select | |
#define | QT1081_LP_MODE AVR32_PIN_PB29 |
GPIO Connections of touch buttons | |
#define | QT1081_TOUCH_SENSOR_0 AVR32_PIN_PB22 |
#define | QT1081_TOUCH_SENSOR_0_PRESSED 1 |
#define | QT1081_TOUCH_SENSOR_1 AVR32_PIN_PB23 |
#define | QT1081_TOUCH_SENSOR_1_PRESSED 1 |
#define | QT1081_TOUCH_SENSOR_2 AVR32_PIN_PB24 |
#define | QT1081_TOUCH_SENSOR_2_PRESSED 1 |
#define | QT1081_TOUCH_SENSOR_3 AVR32_PIN_PB25 |
#define | QT1081_TOUCH_SENSOR_3_PRESSED 1 |
#define | QT1081_TOUCH_SENSOR_4 AVR32_PIN_PB26 |
#define | QT1081_TOUCH_SENSOR_4_PRESSED 1 |
#define | QT1081_TOUCH_SENSOR_ENTER QT1081_TOUCH_SENSOR_4 |
#define | QT1081_TOUCH_SENSOR_ENTER_PRESSED QT1081_TOUCH_SENSOR_4_PRESSED |
#define | QT1081_TOUCH_SENSOR_LEFT QT1081_TOUCH_SENSOR_3 |
#define | QT1081_TOUCH_SENSOR_LEFT_PRESSED QT1081_TOUCH_SENSOR_3_PRESSED |
#define | QT1081_TOUCH_SENSOR_RIGHT QT1081_TOUCH_SENSOR_2 |
#define | QT1081_TOUCH_SENSOR_RIGHT_PRESSED QT1081_TOUCH_SENSOR_2_PRESSED |
#define | QT1081_TOUCH_SENSOR_UP QT1081_TOUCH_SENSOR_0 |
#define | QT1081_TOUCH_SENSOR_UP_PRESSED QT1081_TOUCH_SENSOR_0_PRESSED |
#define | QT1081_TOUCH_SENSOR_DOWN QT1081_TOUCH_SENSOR_1 |
#define | QT1081_TOUCH_SENSOR_DOWN_PRESSED QT1081_TOUCH_SENSOR_1_PRESSED |
SPI Connections of the AT45DBX Data Flash Memory | |
#define | AT45DBX_SPI (&AVR32_SPI0) |
#define | AT45DBX_SPI_NPCS 0 |
#define | AT45DBX_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
#define | AT45DBX_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define | AT45DBX_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define | AT45DBX_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define | AT45DBX_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define | AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define | AT45DBX_SPI_NPCS0_PIN AVR32_SPI0_NPCS_0_0_PIN |
#define | AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI0_NPCS_0_0_FUNCTION |
GPIO and SPI Connections of the SD/MMC Connector | |
#define | SD_MMC_SPI_MEM_CNT 1 |
#define | SD_MMC_0_CD_GPIO AVR32_PIN_PA02 |
#define | SD_MMC_0_CD_DETECT_VALUE 1 |
#define | SD_MMC_0_WP_GPIO AVR32_PIN_PA18 |
#define | SD_MMC_0_WP_DETECT_VALUE 0 |
#define | SD_MMC_SPI_0_CS 1 |
#define | SD_MMC_CARD_DETECT_PIN SD_MMC_0_CD_GPIO |
#define | SD_MMC_WRITE_PROTECT_PIN SD_MMC_0_WP_GPIO |
#define | SD_MMC_SPI_NPCS SD_MMC_SPI_0_CS |
#define | SD_MMC_SPI (&AVR32_SPI0) |
#define | SD_MMC_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
#define | SD_MMC_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define | SD_MMC_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define | SD_MMC_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define | SD_MMC_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define | SD_MMC_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define | SD_MMC_SPI_NPCS_PIN AVR32_SPI0_NPCS_1_0_PIN |
#define | SD_MMC_SPI_NPCS_FUNCTION AVR32_SPI0_NPCS_1_0_FUNCTION |
TWI expansion | |
#define | EXPANSION_TWI (&AVR32_TWI) |
#define | EXPANSION_RESET AVR32_PIN_PX16 |
#define | EXPANSION_TWI_SCL_PIN AVR32_TWI_SCL_0_0_PIN |
#define | EXPANSION_TWI_SCL_FUNCTION AVR32_TWI_SCL_0_0_FUNCTION |
#define | EXPANSION_TWI_SDA_PIN AVR32_TWI_SDA_0_0_PIN |
#define | EXPANSION_TWI_SDA_FUNCTION AVR32_TWI_SDA_0_0_FUNCTION |
Wireless expansion | |
#define | WEXPANSION_EXTINT_PIN AVR32_EIC_EXTINT_8_PIN |
#define | WEXPANSION_EXTINT_FUNCTION AVR32_EIC_EXTINT_8_FUNCTION |
#define | WEXPANSION_GPIO1 AVR32_PIN_PB30 |
#define | WEXPANSION_GPIO2 AVR32_PIN_PB31 |
#define | WEXPANSION_SPI (&AVR32_SPI0) |
#define | WEXPANSION_SPI_NPCS 2 |
#define | WEXPANSION_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
#define | WEXPANSION_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define | WEXPANSION_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define | WEXPANSION_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define | WEXPANSION_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define | WEXPANSION_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define | WEXPANSION_SPI_NPCS_PIN AVR32_SPI0_NPCS_2_0_PIN |
#define | WEXPANSION_SPI_NPCS_FUNCTION AVR32_SPI0_NPCS_2_0_FUNCTION |
ET024006DHU TFT display | |
#define | ET024006DHU_TE_PIN AVR32_PIN_PX19 |
#define | ET024006DHU_RESET_PIN AVR32_PIN_PX22 |
#define | ET024006DHU_BL_PIN AVR32_PWM_6_PIN |
#define | ET024006DHU_BL_FUNCTION AVR32_PWM_6_FUNCTION |
#define | ET024006DHU_DNC_PIN AVR32_EBI_ADDR_21_1_PIN |
#define | ET024006DHU_DNC_FUNCTION AVR32_EBI_ADDR_21_1_FUNCTION |
#define | ET024006DHU_EBI_NCS_PIN AVR32_EBI_NCS_0_1_PIN |
#define | ET024006DHU_EBI_NCS_FUNCTION AVR32_EBI_NCS_0_1_FUNCTION |
#define | ET024006_IFACE_MODE ET024006_IFACE_MODE_EBI |
#define | ET024006_CMD_ADDR ((volatile unsigned short int *) AVR32_EBI_CS0_ADDRESS) |
#define | ET024006_PARAM_ADDR ((volatile unsigned short int *) (AVR32_EBI_CS0_ADDRESS + 0x00200000)) |
Optional SPI connection to the TFT | |
#define | ET024006DHU_SPI (&AVR32_SPI0) |
#define | ET024006DHU_SPI_NPCS 3 |
#define | ET024006DHU_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
#define | ET024006DHU_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define | ET024006DHU_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define | ET024006DHU_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define | ET024006DHU_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define | ET024006DHU_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define | ET024006DHU_SPI_NPCS_PIN AVR32_SPI1_NPCS_3_0_PIN |
#define | ET024006DHU_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_3_0_FUNCTION |
Audio amplifier connection to the DAC | |
#define | TPA6130_ABDAC (&AVR32_ABDAC) |
#define | TPA6130_DATA0_PIN AVR32_ABDAC_DATA_0_1_PIN |
#define | TPA6130_DATA0_FUNCTION AVR32_ABDAC_DATA_0_1_FUNCTION |
#define | TPA6130_DATAN0_PIN AVR32_ABDAC_DATAN_0_1_PIN |
#define | TPA6130_DATAN0_FUNCTION AVR32_ABDAC_DATAN_0_1_FUNCTION |
#define | TPA6130_DATA1_PIN AVR32_ABDAC_DATA_1_1_PIN |
#define | TPA6130_DATA1_FUNCTION AVR32_ABDAC_DATA_1_1_FUNCTION |
#define | TPA6130_DATAN1_PIN AVR32_ABDAC_DATAN_1_1_PIN |
#define | TPA6130_DATAN1_FUNCTION AVR32_ABDAC_DATAN_1_1_FUNCTION |
#define | TPA6130_ABDAC_PDCA_PID AVR32_PDCA_PID_ABDAC_TX |
#define | TPA6130_ABDAC_PDCA_CHANNEL 0 |
#define | TPA6130_ABDAC_PDCA_IRQ AVR32_PDCA_IRQ_0 |
#define | TPA6130_ABDAC_PDCA_IRQ_GROUP AVR32_PDCA_IRQ_GROUP |
#define | TPA6130_ABDAC_PDCA_INT_LEVEL AVR32_INTC_INT3 |
#define | TPA6130_TWI (&AVR32_TWI) |
#define | TPA6130_TWI_SCL_PIN AVR32_TWI_SCL_0_0_PIN |
#define | TPA6130_TWI_SCL_FUNCTION AVR32_TWI_SCL_0_0_FUNCTION |
#define | TPA6130_TWI_SDA_PIN AVR32_TWI_SDA_0_0_PIN |
#define | TPA6130_TWI_SDA_FUNCTION AVR32_TWI_SDA_0_0_FUNCTION |
TI TLV320AIC23B sound chip | |
}@ | |
#define | TLV320_SSC (&AVR32_SSC) |
#define | TLV320_SSC_TX_CLOCK_PIN AVR32_SSC_TX_CLOCK_0_PIN |
#define | TLV320_SSC_TX_CLOCK_FUNCTION AVR32_SSC_TX_CLOCK_0_FUNCTION |
#define | TLV320_SSC_TX_DATA_PIN AVR32_SSC_TX_DATA_0_PIN |
#define | TLV320_SSC_TX_DATA_FUNCTION AVR32_SSC_TX_DATA_0_FUNCTION |
#define | TLV320_SSC_TX_FRAME_SYNC_PIN AVR32_SSC_TX_FRAME_SYNC_0_PIN |
#define | TLV320_SSC_TX_FRAME_SYNC_FUNCTION AVR32_SSC_TX_FRAME_SYNC_0_FUNCTION |
#define | TLV320_TWI (&AVR32_TWI) |
#define | TLV320_TWI_SCL_PIN AVR32_TWI_SCL_0_0_PIN |
#define | TLV320_TWI_SCL_FUNCTION AVR32_TWI_SCL_0_0_FUNCTION |
#define | TLV320_TWI_SDA_PIN AVR32_TWI_SDA_0_0_PIN |
#define | TLV320_TWI_SDA_FUNCTION AVR32_TWI_SDA_0_0_FUNCTION |
#define | TLV320_PM_GCLK_PIN AVR32_PM_GCLK_0_0_PIN |
#define | TLV320_PM_GCLK_FUNCTION AVR32_PM_GCLK_0_0_FUNCTION |
USART connection to the UC3B board controller | |
#define | USART (&AVR32_USART0) |
#define | USART_RXD_PIN AVR32_USART0_RXD_0_0_PIN |
#define | USART_RXD_FUNCTION AVR32_USART0_RXD_0_0_FUNCTION |
#define | USART_TXD_PIN AVR32_USART0_TXD_0_0_PIN |
#define | USART_TXD_FUNCTION AVR32_USART0_TXD_0_0_FUNCTION |
#define | USART_IRQ AVR32_USART0_IRQ |
#define | USART_IRQ_GROUP AVR32_USART0_IRQ_GROUP |
#define | USART_SYSCLK SYSCLK_USART0 |
LCD Connections of the ET024006DHU display | |
#define | ET024006DHU_SMC_USE_NCS 0 |
#define | ET024006DHU_SMC_COMPONENT_CS "smc_et024006dhu.h" |
#define | ET024006DHU_EBI_DATA_0 AVR32_EBI_DATA_0 |
#define | ET024006DHU_EBI_DATA_1 AVR32_EBI_DATA_1 |
#define | ET024006DHU_EBI_DATA_2 AVR32_EBI_DATA_2 |
#define | ET024006DHU_EBI_DATA_3 AVR32_EBI_DATA_3 |
#define | ET024006DHU_EBI_DATA_4 AVR32_EBI_DATA_4 |
#define | ET024006DHU_EBI_DATA_5 AVR32_EBI_DATA_5 |
#define | ET024006DHU_EBI_DATA_6 AVR32_EBI_DATA_6 |
#define | ET024006DHU_EBI_DATA_7 AVR32_EBI_DATA_7 |
#define | ET024006DHU_EBI_DATA_8 AVR32_EBI_DATA_8 |
#define | ET024006DHU_EBI_DATA_9 AVR32_EBI_DATA_9 |
#define | ET024006DHU_EBI_DATA_10 AVR32_EBI_DATA_10 |
#define | ET024006DHU_EBI_DATA_11 AVR32_EBI_DATA_11 |
#define | ET024006DHU_EBI_DATA_12 AVR32_EBI_DATA_12 |
#define | ET024006DHU_EBI_DATA_13 AVR32_EBI_DATA_13 |
#define | ET024006DHU_EBI_DATA_14 AVR32_EBI_DATA_14 |
#define | ET024006DHU_EBI_DATA_15 AVR32_EBI_DATA_15 |
#define | ET024006DHU_EBI_ADDR_21 AVR32_EBI_ADDR_21_1 |
#define | ET024006DHU_EBI_NWE AVR32_EBI_NWE0_0 |
#define | ET024006DHU_EBI_NRD AVR32_EBI_NRD_0 |
#define | ET024006DHU_EBI_NCS AVR32_EBI_NCS_0_1 |
MACB connections to the DP83848 external phy controller | |
#define | MACB_INTERRUPT_PIN AVR32_PIN_PA26 |
GPIO connection of the MAC PHY PWR_DOWN/INT signal for the external phy controller. More... | |
#define | EXTPHY_MACB_INTERRUPT_PIN MACB_INTERRUPT_PIN |
#define | EXTPHY_MACB (&AVR32_MACB) |
#define | EXTPHY_MACB_MDC_PIN AVR32_MACB_MDC_0_PIN |
#define | EXTPHY_MACB_MDC_FUNCTION AVR32_MACB_MDC_0_FUNCTION |
#define | EXTPHY_MACB_MDIO_PIN AVR32_MACB_MDIO_0_PIN |
#define | EXTPHY_MACB_MDIO_FUNCTION AVR32_MACB_MDIO_0_FUNCTION |
#define | EXTPHY_MACB_RXD_0_PIN AVR32_MACB_RXD_0_PIN |
#define | EXTPHY_MACB_RXD_0_FUNCTION AVR32_MACB_RXD_0_FUNCTION |
#define | EXTPHY_MACB_RXD_1_PIN AVR32_MACB_RXD_1_PIN |
#define | EXTPHY_MACB_RXD_1_FUNCTION AVR32_MACB_RXD_1_FUNCTION |
#define | EXTPHY_MACB_TXD_0_PIN AVR32_MACB_TXD_0_PIN |
#define | EXTPHY_MACB_TXD_0_FUNCTION AVR32_MACB_TXD_0_FUNCTION |
#define | EXTPHY_MACB_TXD_1_PIN AVR32_MACB_TXD_1_PIN |
#define | EXTPHY_MACB_TXD_1_FUNCTION AVR32_MACB_TXD_1_FUNCTION |
#define | EXTPHY_MACB_TX_EN_PIN AVR32_MACB_TX_EN_0_PIN |
#define | EXTPHY_MACB_TX_EN_FUNCTION AVR32_MACB_TX_EN_0_FUNCTION |
#define | EXTPHY_MACB_RX_ER_PIN AVR32_MACB_RX_ER_0_PIN |
#define | EXTPHY_MACB_RX_ER_FUNCTION AVR32_MACB_RX_ER_0_FUNCTION |
#define | EXTPHY_MACB_RX_DV_PIN AVR32_MACB_RX_DV_0_PIN |
#define | EXTPHY_MACB_RX_DV_FUNCTION AVR32_MACB_RX_DV_0_FUNCTION |
#define | EXTPHY_MACB_TX_CLK_PIN AVR32_MACB_TX_CLK_0_PIN |
#define | EXTPHY_MACB_TX_CLK_FUNCTION AVR32_MACB_TX_CLK_0_FUNCTION |
#define | EXTPHY_PHY_ADDR 0x01 |
Phy Address (set through strap options) More... | |
#define ADC_VEXT_FUNCTION AVR32_ADC_AD_7_FUNCTION |
#define ADC_VEXT_PIN AVR32_ADC_AD_7_PIN |
#define AT45DBX_SPI (&AVR32_SPI0) |
#define AT45DBX_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define AT45DBX_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define AT45DBX_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define AT45DBX_SPI_NPCS 0 |
#define AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI0_NPCS_0_0_FUNCTION |
#define AT45DBX_SPI_NPCS0_PIN AVR32_SPI0_NPCS_0_0_PIN |
#define AT45DBX_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define AT45DBX_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
#define AVR32_USBB_USB_ID_0_2_FUNCTION 2 |
#define AVR32_USBB_USB_ID_0_2_PIN 21 |
Multiplexed pin used for USB_ID: AVR32_USBB_USB_ID_x_x. To be selected according to the AVR32_USBB_USB_ID_x_x_PIN and AVR32_USBB_USB_ID_x_x_FUNCTION definitions from <avr32/uc3axxxx.h>.
#define BOARD_OSC0_HZ 12000000 |
#define BOARD_OSC0_IS_XTAL true |
#define BOARD_OSC0_STARTUP_US 17000 |
#define BOARD_OSC1_HZ 11289600 |
#define BOARD_OSC1_IS_XTAL true |
#define BOARD_OSC1_STARTUP_US 17000 |
#define ET024006_CMD_ADDR ((volatile unsigned short int *) AVR32_EBI_CS0_ADDRESS) |
#define ET024006_IFACE_MODE ET024006_IFACE_MODE_EBI |
#define ET024006_PARAM_ADDR ((volatile unsigned short int *) (AVR32_EBI_CS0_ADDRESS + 0x00200000)) |
#define ET024006DHU_BL_FUNCTION AVR32_PWM_6_FUNCTION |
#define ET024006DHU_BL_PIN AVR32_PWM_6_PIN |
#define ET024006DHU_DNC_FUNCTION AVR32_EBI_ADDR_21_1_FUNCTION |
#define ET024006DHU_DNC_PIN AVR32_EBI_ADDR_21_1_PIN |
#define ET024006DHU_EBI_ADDR_21 AVR32_EBI_ADDR_21_1 |
#define ET024006DHU_EBI_DATA_0 AVR32_EBI_DATA_0 |
#define ET024006DHU_EBI_DATA_1 AVR32_EBI_DATA_1 |
#define ET024006DHU_EBI_DATA_10 AVR32_EBI_DATA_10 |
#define ET024006DHU_EBI_DATA_11 AVR32_EBI_DATA_11 |
#define ET024006DHU_EBI_DATA_12 AVR32_EBI_DATA_12 |
#define ET024006DHU_EBI_DATA_13 AVR32_EBI_DATA_13 |
#define ET024006DHU_EBI_DATA_14 AVR32_EBI_DATA_14 |
#define ET024006DHU_EBI_DATA_15 AVR32_EBI_DATA_15 |
#define ET024006DHU_EBI_DATA_2 AVR32_EBI_DATA_2 |
#define ET024006DHU_EBI_DATA_3 AVR32_EBI_DATA_3 |
#define ET024006DHU_EBI_DATA_4 AVR32_EBI_DATA_4 |
#define ET024006DHU_EBI_DATA_5 AVR32_EBI_DATA_5 |
#define ET024006DHU_EBI_DATA_6 AVR32_EBI_DATA_6 |
#define ET024006DHU_EBI_DATA_7 AVR32_EBI_DATA_7 |
#define ET024006DHU_EBI_DATA_8 AVR32_EBI_DATA_8 |
#define ET024006DHU_EBI_DATA_9 AVR32_EBI_DATA_9 |
#define ET024006DHU_EBI_NCS AVR32_EBI_NCS_0_1 |
#define ET024006DHU_EBI_NCS_FUNCTION AVR32_EBI_NCS_0_1_FUNCTION |
#define ET024006DHU_EBI_NCS_PIN AVR32_EBI_NCS_0_1_PIN |
#define ET024006DHU_EBI_NRD AVR32_EBI_NRD_0 |
#define ET024006DHU_EBI_NWE AVR32_EBI_NWE0_0 |
#define ET024006DHU_RESET_PIN AVR32_PIN_PX22 |
#define ET024006DHU_SMC_COMPONENT_CS "smc_et024006dhu.h" |
#define ET024006DHU_SMC_USE_NCS 0 |
#define ET024006DHU_SPI (&AVR32_SPI0) |
#define ET024006DHU_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define ET024006DHU_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define ET024006DHU_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define ET024006DHU_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define ET024006DHU_SPI_NPCS 3 |
#define ET024006DHU_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_3_0_FUNCTION |
#define ET024006DHU_SPI_NPCS_PIN AVR32_SPI1_NPCS_3_0_PIN |
#define ET024006DHU_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define ET024006DHU_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
#define ET024006DHU_TE_PIN AVR32_PIN_PX19 |
#define EXPANSION_RESET AVR32_PIN_PX16 |
#define EXPANSION_TWI (&AVR32_TWI) |
#define EXPANSION_TWI_SCL_FUNCTION AVR32_TWI_SCL_0_0_FUNCTION |
#define EXPANSION_TWI_SCL_PIN AVR32_TWI_SCL_0_0_PIN |
#define EXPANSION_TWI_SDA_FUNCTION AVR32_TWI_SDA_0_0_FUNCTION |
#define EXPANSION_TWI_SDA_PIN AVR32_TWI_SDA_0_0_PIN |
#define EXTPHY_MACB (&AVR32_MACB) |
#define EXTPHY_MACB_INTERRUPT_PIN MACB_INTERRUPT_PIN |
#define EXTPHY_MACB_MDC_FUNCTION AVR32_MACB_MDC_0_FUNCTION |
#define EXTPHY_MACB_MDC_PIN AVR32_MACB_MDC_0_PIN |
#define EXTPHY_MACB_MDIO_FUNCTION AVR32_MACB_MDIO_0_FUNCTION |
#define EXTPHY_MACB_MDIO_PIN AVR32_MACB_MDIO_0_PIN |
#define EXTPHY_MACB_RX_DV_FUNCTION AVR32_MACB_RX_DV_0_FUNCTION |
#define EXTPHY_MACB_RX_DV_PIN AVR32_MACB_RX_DV_0_PIN |
#define EXTPHY_MACB_RX_ER_FUNCTION AVR32_MACB_RX_ER_0_FUNCTION |
#define EXTPHY_MACB_RX_ER_PIN AVR32_MACB_RX_ER_0_PIN |
#define EXTPHY_MACB_RXD_0_FUNCTION AVR32_MACB_RXD_0_FUNCTION |
#define EXTPHY_MACB_RXD_0_PIN AVR32_MACB_RXD_0_PIN |
#define EXTPHY_MACB_RXD_1_FUNCTION AVR32_MACB_RXD_1_FUNCTION |
#define EXTPHY_MACB_RXD_1_PIN AVR32_MACB_RXD_1_PIN |
#define EXTPHY_MACB_TX_CLK_FUNCTION AVR32_MACB_TX_CLK_0_FUNCTION |
#define EXTPHY_MACB_TX_CLK_PIN AVR32_MACB_TX_CLK_0_PIN |
#define EXTPHY_MACB_TX_EN_FUNCTION AVR32_MACB_TX_EN_0_FUNCTION |
#define EXTPHY_MACB_TX_EN_PIN AVR32_MACB_TX_EN_0_PIN |
#define EXTPHY_MACB_TXD_0_FUNCTION AVR32_MACB_TXD_0_FUNCTION |
#define EXTPHY_MACB_TXD_0_PIN AVR32_MACB_TXD_0_PIN |
#define EXTPHY_MACB_TXD_1_FUNCTION AVR32_MACB_TXD_1_FUNCTION |
#define EXTPHY_MACB_TXD_1_PIN AVR32_MACB_TXD_1_PIN |
#define EXTPHY_PHY_ADDR 0x01 |
Phy Address (set through strap options)
#define FOSC0 12000000 |
Osc0 frequency: Hz.
Referenced by clockfrequencies_configure().
#define FOSC1 11289600 |
Osc1 frequency: Hz.
#define FOSC32 32768 |
Osc32 frequency: Hz.
#define LED0_GPIO AVR32_PIN_PB27 |
#define LED0_PWM 4 |
#define LED0_PWM_FUNCTION AVR32_PWM_4_1_FUNCTION |
#define LED1_GPIO AVR32_PIN_PB28 |
#define LED1_PWM 5 |
#define LED1_PWM_FUNCTION AVR32_PWM_5_1_FUNCTION |
#define LED2_GPIO AVR32_PIN_PA05 |
#define LED2_PWM (-1) |
#define LED2_PWM_FUNCTION (-1) |
#define LED3_GPIO AVR32_PIN_PA06 |
#define LED3_PWM (-1) |
#define LED3_PWM_FUNCTION (-1) |
#define LED_COUNT 4 |
Number of LEDs.
Referenced by LED_Display(), LED_Display_Mask(), LED_Get_Intensity(), LED_Off(), LED_On(), LED_Set_Intensity(), and LED_Toggle().
#define LED_MONO0_GREEN LED0 |
#define LED_MONO1_GREEN LED1 |
#define LED_MONO2_GREEN LED2 |
#define LED_MONO3_GREEN LED3 |
#define MACB_INTERRUPT_PIN AVR32_PIN_PA26 |
GPIO connection of the MAC PHY PWR_DOWN/INT signal for the external phy controller.
#define OSC0_STARTUP AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC |
Osc0 startup time: RCOsc periods.
Referenced by clockfrequencies_configure().
#define OSC1_STARTUP AVR32_PM_OSCCTRL1_STARTUP_2048_RCOSC |
Osc1 startup time: RCOsc periods.
#define OSC32_STARTUP AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC |
Osc32 startup time: RCOsc periods.
#define QT1081_EIC_EXTINT_FUNCTION AVR32_EIC_EXTINT_1_FUNCTION |
#define QT1081_EIC_EXTINT_INT AVR32_EIC_INT1 |
#define QT1081_EIC_EXTINT_IRQ AVR32_EIC_IRQ_1 |
#define QT1081_EIC_EXTINT_PIN AVR32_EIC_EXTINT_1_PIN |
External interrupt connection of touch sensor.
#define QT1081_LP_MODE AVR32_PIN_PB29 |
#define QT1081_TOUCH_SENSOR_0 AVR32_PIN_PB22 |
#define QT1081_TOUCH_SENSOR_0_PRESSED 1 |
#define QT1081_TOUCH_SENSOR_1 AVR32_PIN_PB23 |
#define QT1081_TOUCH_SENSOR_1_PRESSED 1 |
#define QT1081_TOUCH_SENSOR_2 AVR32_PIN_PB24 |
#define QT1081_TOUCH_SENSOR_2_PRESSED 1 |
#define QT1081_TOUCH_SENSOR_3 AVR32_PIN_PB25 |
#define QT1081_TOUCH_SENSOR_3_PRESSED 1 |
#define QT1081_TOUCH_SENSOR_4 AVR32_PIN_PB26 |
#define QT1081_TOUCH_SENSOR_4_PRESSED 1 |
#define QT1081_TOUCH_SENSOR_DOWN QT1081_TOUCH_SENSOR_1 |
#define QT1081_TOUCH_SENSOR_DOWN_PRESSED QT1081_TOUCH_SENSOR_1_PRESSED |
#define QT1081_TOUCH_SENSOR_ENTER QT1081_TOUCH_SENSOR_4 |
#define QT1081_TOUCH_SENSOR_ENTER_PRESSED QT1081_TOUCH_SENSOR_4_PRESSED |
#define QT1081_TOUCH_SENSOR_LEFT QT1081_TOUCH_SENSOR_3 |
#define QT1081_TOUCH_SENSOR_LEFT_PRESSED QT1081_TOUCH_SENSOR_3_PRESSED |
#define QT1081_TOUCH_SENSOR_RIGHT QT1081_TOUCH_SENSOR_2 |
#define QT1081_TOUCH_SENSOR_RIGHT_PRESSED QT1081_TOUCH_SENSOR_2_PRESSED |
#define QT1081_TOUCH_SENSOR_UP QT1081_TOUCH_SENSOR_0 |
#define QT1081_TOUCH_SENSOR_UP_PRESSED QT1081_TOUCH_SENSOR_0_PRESSED |
#define SD_MMC_0_CD_DETECT_VALUE 1 |
#define SD_MMC_0_CD_GPIO AVR32_PIN_PA02 |
#define SD_MMC_0_WP_DETECT_VALUE 0 |
#define SD_MMC_0_WP_GPIO AVR32_PIN_PA18 |
#define SD_MMC_CARD_DETECT_PIN SD_MMC_0_CD_GPIO |
#define SD_MMC_SPI (&AVR32_SPI0) |
#define SD_MMC_SPI_0_CS 1 |
#define SD_MMC_SPI_MEM_CNT 1 |
#define SD_MMC_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define SD_MMC_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define SD_MMC_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define SD_MMC_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define SD_MMC_SPI_NPCS SD_MMC_SPI_0_CS |
#define SD_MMC_SPI_NPCS_FUNCTION AVR32_SPI0_NPCS_1_0_FUNCTION |
#define SD_MMC_SPI_NPCS_PIN AVR32_SPI0_NPCS_1_0_PIN |
#define SD_MMC_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define SD_MMC_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
#define SD_MMC_WRITE_PROTECT_PIN SD_MMC_0_WP_GPIO |
#define SDRAM_DBW 16 |
Data bus width to use the SDRAM(s) with (16 or 32 bits; always 16 bits on UC3).
#define SDRAM_PART_HDR "mt48lc16m16a2tg7e/mt48lc16m16a2tg7e.h" |
Part header file of used SDRAM(s).
#define TLV320_PM_GCLK_FUNCTION AVR32_PM_GCLK_0_0_FUNCTION |
#define TLV320_PM_GCLK_PIN AVR32_PM_GCLK_0_0_PIN |
#define TLV320_SSC (&AVR32_SSC) |
#define TLV320_SSC_TX_CLOCK_FUNCTION AVR32_SSC_TX_CLOCK_0_FUNCTION |
#define TLV320_SSC_TX_CLOCK_PIN AVR32_SSC_TX_CLOCK_0_PIN |
#define TLV320_SSC_TX_DATA_FUNCTION AVR32_SSC_TX_DATA_0_FUNCTION |
#define TLV320_SSC_TX_DATA_PIN AVR32_SSC_TX_DATA_0_PIN |
#define TLV320_SSC_TX_FRAME_SYNC_FUNCTION AVR32_SSC_TX_FRAME_SYNC_0_FUNCTION |
#define TLV320_SSC_TX_FRAME_SYNC_PIN AVR32_SSC_TX_FRAME_SYNC_0_PIN |
#define TLV320_TWI (&AVR32_TWI) |
#define TLV320_TWI_SCL_FUNCTION AVR32_TWI_SCL_0_0_FUNCTION |
#define TLV320_TWI_SCL_PIN AVR32_TWI_SCL_0_0_PIN |
#define TLV320_TWI_SDA_FUNCTION AVR32_TWI_SDA_0_0_FUNCTION |
#define TLV320_TWI_SDA_PIN AVR32_TWI_SDA_0_0_PIN |
#define TPA6130_ABDAC (&AVR32_ABDAC) |
#define TPA6130_ABDAC_PDCA_CHANNEL 0 |
#define TPA6130_ABDAC_PDCA_INT_LEVEL AVR32_INTC_INT3 |
#define TPA6130_ABDAC_PDCA_IRQ AVR32_PDCA_IRQ_0 |
#define TPA6130_ABDAC_PDCA_IRQ_GROUP AVR32_PDCA_IRQ_GROUP |
#define TPA6130_ABDAC_PDCA_PID AVR32_PDCA_PID_ABDAC_TX |
#define TPA6130_DATA0_FUNCTION AVR32_ABDAC_DATA_0_1_FUNCTION |
#define TPA6130_DATA0_PIN AVR32_ABDAC_DATA_0_1_PIN |
#define TPA6130_DATA1_FUNCTION AVR32_ABDAC_DATA_1_1_FUNCTION |
#define TPA6130_DATA1_PIN AVR32_ABDAC_DATA_1_1_PIN |
#define TPA6130_DATAN0_FUNCTION AVR32_ABDAC_DATAN_0_1_FUNCTION |
#define TPA6130_DATAN0_PIN AVR32_ABDAC_DATAN_0_1_PIN |
#define TPA6130_DATAN1_FUNCTION AVR32_ABDAC_DATAN_1_1_FUNCTION |
#define TPA6130_DATAN1_PIN AVR32_ABDAC_DATAN_1_1_PIN |
#define TPA6130_TWI (&AVR32_TWI) |
#define TPA6130_TWI_SCL_FUNCTION AVR32_TWI_SCL_0_0_FUNCTION |
#define TPA6130_TWI_SCL_PIN AVR32_TWI_SCL_0_0_PIN |
#define TPA6130_TWI_SDA_FUNCTION AVR32_TWI_SDA_0_0_FUNCTION |
#define TPA6130_TWI_SDA_PIN AVR32_TWI_SDA_0_0_PIN |
#define USART (&AVR32_USART0) |
#define USART_IRQ AVR32_USART0_IRQ |
#define USART_IRQ_GROUP AVR32_USART0_IRQ_GROUP |
#define USART_RXD_FUNCTION AVR32_USART0_RXD_0_0_FUNCTION |
#define USART_RXD_PIN AVR32_USART0_RXD_0_0_PIN |
#define USART_SYSCLK SYSCLK_USART0 |
#define USART_TXD_FUNCTION AVR32_USART0_TXD_0_0_FUNCTION |
#define USART_TXD_PIN AVR32_USART0_TXD_0_0_PIN |
#define USB_ID AVR32_USBB_USB_ID_0_2 |
#define USB_OVERCURRENT_DETECT_PIN AVR32_PIN_PX15 |
USB overcurrent detection pin.
#define USB_VBOF AVR32_USBB_USB_VBOF_0_1 |
Multiplexed pin used for USB_VBOF: AVR32_USBB_USB_VBOF_x_x.
To be selected according to the AVR32_USBB_USB_VBOF_x_x_PIN and AVR32_USBB_USB_VBOF_x_x_FUNCTION definitions from <avr32/uc3axxxx.h>.
#define USB_VBOF_ACTIVE_LEVEL LOW |
Active level of the USB_VBOF output pin.
#define WEXPANSION_EXTINT_FUNCTION AVR32_EIC_EXTINT_8_FUNCTION |
#define WEXPANSION_EXTINT_PIN AVR32_EIC_EXTINT_8_PIN |
#define WEXPANSION_GPIO1 AVR32_PIN_PB30 |
#define WEXPANSION_GPIO2 AVR32_PIN_PB31 |
#define WEXPANSION_SPI (&AVR32_SPI0) |
#define WEXPANSION_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define WEXPANSION_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define WEXPANSION_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define WEXPANSION_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define WEXPANSION_SPI_NPCS 2 |
#define WEXPANSION_SPI_NPCS_FUNCTION AVR32_SPI0_NPCS_2_0_FUNCTION |
#define WEXPANSION_SPI_NPCS_PIN AVR32_SPI0_NPCS_2_0_PIN |
#define WEXPANSION_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define WEXPANSION_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |