![]() ![]() | AVR Simulator header file |
![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Configuration of the Simulator for the gpio peripheral bus example |
![]() ![]() | Clock configuration |
![]() ![]() | GPIO configuration |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | GPIO example application for AVR UC3 GPIO driver |
![]() ![]() | INTC software driver for AVR UC3 devices |
![]() ![]() | INTC software driver API for AVR UC3 devices |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 32-bit AVR |
![]() ![]() | |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | |
![]() ![]() | Status code definitions |
![]() ![]() | |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Missing Toolchain Definition for UC3 D header files |
![]() ![]() | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |