Example configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
Example Settings | |
#define | EXAMPLE_USART (&AVR32_USART3) |
#define | EXAMPLE_USART_RX_PIN AVR32_USART3_RXD_0_0_PIN |
#define | EXAMPLE_USART_RX_FUNCTION AVR32_USART3_RXD_0_0_FUNCTION |
#define | EXAMPLE_USART_TX_PIN AVR32_USART3_TXD_0_0_PIN |
#define | EXAMPLE_USART_TX_FUNCTION AVR32_USART3_TXD_0_0_FUNCTION |
#define | EXAMPLE_USART_IRQ AVR32_USART3_IRQ |
#define | EXAMPLE_USART_BAUDRATE 57600 |
#define | EXAMPLE_TARGET_DFLL_FREQ_HZ 96000000 |
#define | EXAMPLE_TARGET_MCUCLK_FREQ_HZ 12000000 |
#define | EXAMPLE_TARGET_PBACLK_FREQ_HZ 12000000 |
Variables | |
Parameters to pcl_configure_clocks(). | |
static scif_gclk_opt_t | gc_dfllif_ref_opt |
static pcl_freq_param_t | pcl_dfll_freq_param |
#define EXAMPLE_TARGET_DFLL_FREQ_HZ 96000000 |
#define EXAMPLE_TARGET_MCUCLK_FREQ_HZ 12000000 |
#define EXAMPLE_TARGET_PBACLK_FREQ_HZ 12000000 |
Referenced by main().
#define EXAMPLE_USART (&AVR32_USART3) |
Referenced by main(), and usart_int_handler().
#define EXAMPLE_USART_BAUDRATE 57600 |
Referenced by main().
#define EXAMPLE_USART_IRQ AVR32_USART3_IRQ |
Referenced by main().
#define EXAMPLE_USART_RX_FUNCTION AVR32_USART3_RXD_0_0_FUNCTION |
Referenced by main().
#define EXAMPLE_USART_RX_PIN AVR32_USART3_RXD_0_0_PIN |
Referenced by main().
#define EXAMPLE_USART_TX_FUNCTION AVR32_USART3_TXD_0_0_FUNCTION |
Referenced by main().
#define EXAMPLE_USART_TX_PIN AVR32_USART3_TXD_0_0_PIN |
Referenced by main().
|
static |
|
static |
Referenced by main().