Receive Transfer descriptor structure.
#include <macb.h>
Data Fields | |
unsigned int | addr |
union { | |
struct { | |
unsigned int BroadCast:1 | |
unsigned int Cfi:1 | |
unsigned int EndOfFrame:1 | |
unsigned int ExternalAdd:1 | |
unsigned int Length:11 | |
unsigned int MultiCast:1 | |
unsigned int PriorityTag:1 | |
unsigned int Res0:1 | |
unsigned int Res1:1 | |
unsigned int Rxbuf_off:2 | |
unsigned int Sa1Match:1 | |
unsigned int Sa2Match:1 | |
unsigned int Sa3Match:1 | |
unsigned int Sa4Match:1 | |
unsigned int StartOfFrame:1 | |
unsigned int TypeID:1 | |
unsigned int UniCast:1 | |
unsigned int VlanPriority:3 | |
unsigned int VlanTag:1 | |
} S_Status | |
unsigned int status | |
} | U_Status |
unsigned int _AVR32_RxTdDescriptor::addr |
Referenced by prvSetupDescriptors(), ulMACBInputLength(), vMACBRead(), and vResetMacbRxFrames().
unsigned int _AVR32_RxTdDescriptor::BroadCast |
unsigned int _AVR32_RxTdDescriptor::Cfi |
unsigned int _AVR32_RxTdDescriptor::EndOfFrame |
unsigned int _AVR32_RxTdDescriptor::ExternalAdd |
unsigned int _AVR32_RxTdDescriptor::Length |
unsigned int _AVR32_RxTdDescriptor::MultiCast |
unsigned int _AVR32_RxTdDescriptor::PriorityTag |
unsigned int _AVR32_RxTdDescriptor::Res0 |
unsigned int _AVR32_RxTdDescriptor::Res1 |
unsigned int _AVR32_RxTdDescriptor::Rxbuf_off |
struct { ... } _AVR32_RxTdDescriptor::S_Status |
unsigned int _AVR32_RxTdDescriptor::Sa1Match |
unsigned int _AVR32_RxTdDescriptor::Sa2Match |
unsigned int _AVR32_RxTdDescriptor::Sa3Match |
unsigned int _AVR32_RxTdDescriptor::Sa4Match |
unsigned int _AVR32_RxTdDescriptor::StartOfFrame |
unsigned int _AVR32_RxTdDescriptor::status |
Referenced by ulMACBInputLength().
unsigned int _AVR32_RxTdDescriptor::TypeID |
union { ... } _AVR32_RxTdDescriptor::U_Status |
Referenced by ulMACBInputLength().
unsigned int _AVR32_RxTdDescriptor::UniCast |
unsigned int _AVR32_RxTdDescriptor::VlanPriority |
unsigned int _AVR32_RxTdDescriptor::VlanTag |