PDCA channel options.
#include <pdca.h>
Data Fields | |
volatile void * | addr |
Memory address. More... | |
uint32_t | pid |
Select peripheral ID. More... | |
volatile void * | r_addr |
Next memory address. More... | |
uint32_t | r_size |
Next transfer counter. More... | |
uint32_t | size |
Transfer counter. More... | |
uint32_t | transfer_size |
Select the size of the transfer (byte, half-word or word). More... | |
volatile void* pdca_channel_options_t::addr |
Memory address.
Referenced by pdca_init_channel().
uint32_t pdca_channel_options_t::pid |
Select peripheral ID.
Referenced by main(), and pdca_init_channel().
volatile void* pdca_channel_options_t::r_addr |
Next memory address.
Referenced by pdca_init_channel().
uint32_t pdca_channel_options_t::r_size |
Next transfer counter.
Referenced by pdca_init_channel().
uint32_t pdca_channel_options_t::size |
Transfer counter.
Referenced by pdca_init_channel().
uint32_t pdca_channel_options_t::transfer_size |
Select the size of the transfer (byte, half-word or word).
Referenced by pdca_init_channel().