Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
PDCA Example for EVK1104 Documentation

Introduction

The Peripheral DMA controller (PDCA) transfers data between on-chip peripheral modules such as USART, SPI, SSC and on- and off-chip memories. Using the PDCA avoids CPU intervention for data transfers, improving the performance of the microcontroller. The PDCA can transfer data from memory to a peripheral or from a peripheral to memory.

The given example is a transfer of an ASCII animation stored in internal flash to a USART output. The ASCII animation is divided in two files (ascii_anim1.h and ascii_anim2.h).

Compilation Info

This software was written for the GNU GCC for AVR32 and IAR Systems compiler for AVR32. Other compilers may or may not work.

Main Files

Configuration Information

This example has been tested with the following configuration:

  • EVK1100, EVK1101, UC3C_EK or EVK1104 or EVK1105 evaluation kit
  • STK600+RCUC3L routing card
  • STK600+RCUC3D routing card

On EVK1100 or EVK1101 or STK600+RCUC3D:
Connect USART1 to a PC serial port via a standard RS232 DB9 cable.

On UC3C_EK:
Connect to the PC via the virtual CDC class USB serial port.

On STK600+RCUC3L connect STK600.PE2 to STK600.RS232 SPARE.TXD and STK600.PE3 to STK600.RS232 SPARE.RXD, and connect the STK600 to a PC serial port via a standard RS232 DB9 cable.

On STK600+RCUC3D connect STK600.PC7 to STK600.RS232 SPARE.TXD and STK600.PD0 to STK600.RS232 SPARE.RXD, and connect the STK600 to a PC serial port via a standard RS232 DB9 cable.

  • PC terminal settings:
    • 57600 bps,
    • 8 data bits,
    • no parity bit,
    • 1 stop bit,
    • no flow control.

Contact Information

For further information, visit Atmel AVR32.