Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCdfll_configHardware-specific representation of DFLL configuration
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_map_tA type definition of pins and modules connectivity
oCpdca_channel_options_tPDCA channel options
oCpll_configHardware-specific representation of PLL configuration
oCscif_dfll_closedloop_conf_tDFLL closed-loop mode settings
oCscif_dfll_openloop_conf_tDFLL open-loop mode settings
oCscif_dfll_ssg_conf_tDFLL SSG settings
oCscif_gclk_opt_tGeneric clock generation settings
oCscif_osc32_opt_tOSC32 startup options
oCscif_osc_opt_tOSC0/OSC1 startup options
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCu_avr32_flashcdw_fcmd_t
oCu_avr32_flashcdw_fcr_t
oCu_avr32_pm_cfdctrl_t
oCu_avr32_pm_cpusel_t
oCu_avr32_pm_pbasel_t
oCu_avr32_pm_pbbsel_t
oCu_avr32_scif_dfll0conf_t
oCu_avr32_scif_dfll0ssg_t
oCu_avr32_scif_oscctrl0_t
oCu_avr32_scif_oscctrl32_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
\Cusart_options_tInput parameters when initializing RS232 and similar modes