Macros | |
Generic Clock Configuration | |
#define | EXAMPLE_GCLK_ID AVR32_PM_GCLK_GCLK1 |
#define | EXAMPLE_GCLK_PIN AVR32_PM_GCLK_1_0_PIN |
#define | EXAMPLE_GCLK_FUNCTION AVR32_PM_GCLK_1_0_FUNCTION |
Functions | |
static void | local_enable_gclk_on_gpio (volatile avr32_pm_t *pm) |
int | main (void) |
#define EXAMPLE_GCLK_FUNCTION AVR32_PM_GCLK_1_0_FUNCTION |
Referenced by local_enable_gclk_on_gpio().
#define EXAMPLE_GCLK_ID AVR32_PM_GCLK_GCLK1 |
Referenced by local_enable_gclk_on_gpio().
#define EXAMPLE_GCLK_PIN AVR32_PM_GCLK_1_0_PIN |
Referenced by local_enable_gclk_on_gpio().
|
static |
References AVR32_SCIF_GC_NO_DIV_CLOCK, EXAMPLE_GCLK_FUNCTION, EXAMPLE_GCLK_ID, EXAMPLE_GCLK_PIN, gpio_enable_module_pin(), pm_gc_enable(), and pm_gc_setup().
Referenced by main().
int main | ( | void | ) |