Microchip® Advanced Software Framework

pm_example1.c File Reference
#include "board.h"
#include "gpio.h"
#include "scif_uc3l.h"
#include "pm_uc3l.h"

Macros

Generic Clock Configuration
#define EXAMPLE_GCLK_ID   AVR32_SCIF_GCLK_DFLL0_SSG
 
#define EXAMPLE_GCLK_PIN   AVR32_SCIF_GCLK_1_0_PIN
 
#define EXAMPLE_GCLK_FUNCTION   AVR32_SCIF_GCLK_1_0_FUNCTION
 

Functions

static void local_enable_gclk_on_gpio (volatile avr32_pm_t *pm)
 
int main (void)
 

#define EXAMPLE_GCLK_FUNCTION   AVR32_SCIF_GCLK_1_0_FUNCTION
#define EXAMPLE_GCLK_ID   AVR32_SCIF_GCLK_DFLL0_SSG
#define EXAMPLE_GCLK_PIN   AVR32_SCIF_GCLK_1_0_PIN

static void local_enable_gclk_on_gpio ( volatile avr32_pm_t *  pm)
static