Microchip® Advanced Software Framework

pm_example2.c File Reference
#include "board.h"
#include "gpio.h"
#include "scif_uc3l.h"
#include "pm_uc3l.h"
#include "flashcdw.h"

Macros

Generic Clock Configuration
#define EXAMPLE_GCLK_ID   AVR32_SCIF_GCLK_DFLL0_SSG
 
#define EXAMPLE_GCLK_PIN   AVR32_SCIF_GCLK_1_0_PIN
 
#define EXAMPLE_GCLK_FUNCTION   AVR32_SCIF_GCLK_1_0_FUNCTION
 
#define EXAMPLE_CPUCLK_HZ   (48000000UL)
 
#define EXAMPLE_DFLL_COARSE_FDFLL96   150
 
#define EXAMPLE_DFLL_FINE_FDFLL96   65
 

Functions

static void local_start_gc (void)
 
static void local_start_highfreq_clock (void)
 
int main (void)
 
static void software_delay (void)
 

#define EXAMPLE_CPUCLK_HZ   (48000000UL)
#define EXAMPLE_DFLL_COARSE_FDFLL96   150
#define EXAMPLE_DFLL_FINE_FDFLL96   65
#define EXAMPLE_GCLK_FUNCTION   AVR32_SCIF_GCLK_1_0_FUNCTION

Referenced by local_start_gc().

#define EXAMPLE_GCLK_ID   AVR32_SCIF_GCLK_DFLL0_SSG

Referenced by local_start_gc().

#define EXAMPLE_GCLK_PIN   AVR32_SCIF_GCLK_1_0_PIN

Referenced by local_start_gc().

static void software_delay ( void  )
static

Referenced by main().