#include "board.h"
#include "gpio.h"
#include "scif_uc3l.h"
#include "pm_uc3l.h"
#include "flashcdw.h"
Macros | |
Generic Clock Configuration | |
#define | EXAMPLE_GCLK_ID AVR32_SCIF_GCLK_DFLL0_SSG |
#define | EXAMPLE_GCLK_PIN AVR32_SCIF_GCLK_1_0_PIN |
#define | EXAMPLE_GCLK_FUNCTION AVR32_SCIF_GCLK_1_0_FUNCTION |
#define | EXAMPLE_CPUCLK_HZ (48000000UL) |
#define | EXAMPLE_DFLL_COARSE_FDFLL96 150 |
#define | EXAMPLE_DFLL_FINE_FDFLL96 65 |
Functions | |
static void | local_start_gc (void) |
static void | local_start_highfreq_clock (void) |
int | main (void) |
static void | software_delay (void) |
#define EXAMPLE_CPUCLK_HZ (48000000UL) |
Referenced by local_start_highfreq_clock().
#define EXAMPLE_DFLL_COARSE_FDFLL96 150 |
Referenced by local_start_highfreq_clock().
#define EXAMPLE_DFLL_FINE_FDFLL96 65 |
Referenced by local_start_highfreq_clock().
#define EXAMPLE_GCLK_FUNCTION AVR32_SCIF_GCLK_1_0_FUNCTION |
Referenced by local_start_gc().
#define EXAMPLE_GCLK_ID AVR32_SCIF_GCLK_DFLL0_SSG |
Referenced by local_start_gc().
#define EXAMPLE_GCLK_PIN AVR32_SCIF_GCLK_1_0_PIN |
Referenced by local_start_gc().
|
static |
References AVR32_SCIF_GC_NO_DIV_CLOCK, EXAMPLE_GCLK_FUNCTION, EXAMPLE_GCLK_ID, EXAMPLE_GCLK_PIN, gpio_enable_module_pin(), scif_gc_enable(), scif_gc_setup(), and SCIF_GCCTRL_DFLL0.
Referenced by main().
|
static |
References AVR32_PM_MCSEL_PLL0, EXAMPLE_CPUCLK_HZ, EXAMPLE_DFLL_COARSE_FDFLL96, EXAMPLE_DFLL_FINE_FDFLL96, flashcdw_set_flash_waitstate_and_readmode(), flashcdw_set_wait_state(), FOSC0, PM_CKSEL_DIVRATIO_2, PM_CKSEL_DIVRATIO_4, PM_CLK_DOMAIN_2, PM_CLK_SRC_DFLL0, PM_CLK_SRC_OSC0, pm_set_clk_domain_div(), pm_set_mclk_source(), scif_configure_osc_crystalmode(), scif_dfll0_openloop_start(), scif_enable_osc(), and SCIF_OSC0.
Referenced by main().
int main | ( | void | ) |
References gpio_tgl_gpio_pin(), LED0_GPIO, local_start_gc(), local_start_highfreq_clock(), and software_delay().
|
static |
Referenced by main().