Microchip® Advanced Software Framework

pwm4_example.c File Reference
#include <avr32/io.h>
#include "pwm4.h"
#include "gpio.h"
#include "board.h"
#include "power_clocks_lib.h"
#include "pm_uc3c.h"
#include "scif_uc3c.h"

Macros

PWM Configuration
#define EXAMPLE_PWM_L_PIN   AVR32_PWM_PWML_0_1_PIN
 
#define EXAMPLE_PWM_L_FUNCTION   AVR32_PWM_PWML_0_1_FUNCTION
 
#define EXAMPLE_PWM_H_PIN   AVR32_PWM_PWMH_0_1_PIN
 
#define EXAMPLE_PWM_H_FUNCTION   AVR32_PWM_PWMH_0_1_FUNCTION
 
#define EXAMPLE_PWM_CHANNEL_ID   0
 

Functions

static void local_start_highfreq_clock (void)
 
int main (void)
 Main function. Execution starts here. More...
 
static void pwm_start_gc (void)
 

#define EXAMPLE_PWM_CHANNEL_ID   0

Referenced by main().

#define EXAMPLE_PWM_H_FUNCTION   AVR32_PWM_PWMH_0_1_FUNCTION

Referenced by main().

#define EXAMPLE_PWM_H_PIN   AVR32_PWM_PWMH_0_1_PIN

Referenced by main().

#define EXAMPLE_PWM_L_FUNCTION   AVR32_PWM_PWML_0_1_FUNCTION

Referenced by main().

#define EXAMPLE_PWM_L_PIN   AVR32_PWM_PWML_0_1_PIN

Referenced by main().

static void local_start_highfreq_clock ( void  )
static
static void pwm_start_gc ( void  )
static