UC3-L0 Xplained board configuration template.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_AT45DBX |
#define | CONF_BOARD_COM_PORT |
#define | CONF_BOARD_COM_PORT_0 |
#define | CONF_BOARD_TWI |
#define | SHARED_PIN_PA11_IS_INPUT |
#define CONF_BOARD_AT45DBX |
#define CONF_BOARD_COM_PORT |
#define CONF_BOARD_COM_PORT_0 |
#define CONF_BOARD_TWI |
#define SHARED_PIN_PA11_IS_INPUT |