ACIFB configuration.
#include <acifb.h>
Public Types | |
enum | { TESTMODE_OFF, TESTMODE_ON } |
Test mode. More... | |
Data Fields | |
enum acifb_t:: { ... } | actest |
Test mode. More... | |
bool | eventen |
Peripheral Event Trigger Enable. More... | |
uint32_t | sut |
Startup time (such that AC startup time = SUT/Fgclk) More... | |
enum { ... } acifb_t::actest |
Test mode.
Referenced by acifb_setup_and_enable().
bool acifb_t::eventen |
Peripheral Event Trigger Enable.
Referenced by acifb_setup_and_enable().
uint32_t acifb_t::sut |
Startup time (such that AC startup time = SUT/Fgclk)
Referenced by ac_init(), and acifb_setup_and_enable().