AC Window configuration.
#include <acifb.h>
Public Types | |
enum | { EVENT_ON_ACWOUT_RISING_EDGE, EVENT_ON_ACWOUT_FALLING_EDGE, EVENT_ON_ACWOUT_ON_ANY_EDGE, EVENT_ON_INSIDE_WINDOW, EVENT_ON_OUTSIDE_WINDOW, EVENT_ON_COMPARISON_COMPLETE } |
Window Event output configuration. More... | |
enum | { IS_VINP_INSIDE_WINDOW, IS_VINP_OUTSIDE_WINDOW, IS_WINDOW_OUTPUT_TGL, IS_WINDOW_COMP_DONE } |
Interrupt settings. More... | |
Data Fields | |
int | ac_combination_number |
Analog comparator combination number. More... | |
enum acifb_window_t:: { ... } | interrupt_settings |
Interrupt settings. More... | |
enum acifb_window_t:: { ... } | window_event |
Window Event output configuration. More... | |
bool | window_event_enable |
Window Event from awout Enable/Disable. More... | |
bool | window_mode |
Window Mode Enable/Disable. More... | |
anonymous enum |
anonymous enum |
int acifb_window_t::ac_combination_number |
Analog comparator combination number.
enum { ... } acifb_window_t::interrupt_settings |
Interrupt settings.
Referenced by acifb_windows_setup().
enum { ... } acifb_window_t::window_event |
Window Event output configuration.
Referenced by acifb_windows_setup().
bool acifb_window_t::window_event_enable |
Window Event from awout Enable/Disable.
bool acifb_window_t::window_mode |
Window Mode Enable/Disable.
Referenced by acifb_windows_setup().