Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
I2S Example for evk1101 Documentation

Introduction

This documents data structures, functions, variables, defines, enums, and typedefs in the software for application note AVR32x. It also gives an example of the usage of the SSC driver generating I2S output.

Compilation Info

This software was written for the GNU GCC for AVR32 and IAR Systems compiler for AVR32. Other compilers may or may not work.

Device Info

All AVR32 devices with an SSC module can be used. This example has been tested with the following setup:

Setup Information

CPU speed: 12 MHz

The SSC bus located on the EVK1100/EVK1101 board must be connected to an Audio Codec.

Application Usage

Master mode

Contact Information

For further information, visit Atmel AVR32.