Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCgpio_map_tA type definition of pins and modules connectivity
oCscif_gclk_opt_tGeneric clock generation settings
oCscif_osc32_opt_tOSC32 startup options
oCscif_osc_opt_tOSC0/OSC1 startup options
oCscif_pll_opt_tPLL0/PLL1 startup options
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtc_capture_opt_tParameters when initializing a timer/counter in capture mode
oCtc_interrupt_tTimer/counter interrupts
oCtc_waveform_opt_tParameters when initializing a timer/counter in waveform mode
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_cfdctrl_t
oCu_avr32_pm_cpusel_t
oCu_avr32_pm_pbasel_t
oCu_avr32_pm_pbbsel_t
oCu_avr32_pm_pbcsel_t
oCu_avr32_scif_oscctrl32_t
oCu_avr32_scif_oscctrl_t
oCu_avr32_scif_pll_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
\CUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers