TWIS driver for AVR32 UC3.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | AVR32_TWIS_SR_ERROR_MASK |
Define all error conditions. More... | |
Functions | |
ISR (twis_slave_interrupt_handler, CONF_TWIS_IRQ_GROUP, CONF_TWIS_IRQ_LEVEL) | |
TWIS interrupt handler. More... | |
void | twis_send_data_ack (volatile avr32_twis_t *twis) |
Enable ACK transfer in Slave Receiver Mode. More... | |
void | twis_send_data_nack (volatile avr32_twis_t *twis, bool stop_callback) |
Enable NACK transfer in Slave Receive Mode. More... | |
status_code_t | twis_slave_init (volatile avr32_twis_t *twis, const twis_options_t *opt, const twis_slave_fct_t *slave_fct) |
Initialize the TWI Slave Module. More... | |
Variables | |
static volatile avr32_twis_t * | twis_inst_slave |
Pointer to the TWIS instance physical address. More... | |
static twis_slave_fct_t | twis_slave_fct |
Pointer on TWI slave application routines. More... | |
#define AVR32_TWIS_SR_ERROR_MASK |
Define all error conditions.
Referenced by ISR().
ISR | ( | twis_slave_interrupt_handler | , |
CONF_TWIS_IRQ_GROUP | , | ||
CONF_TWIS_IRQ_LEVEL | |||
) |
TWIS interrupt handler.
References AVR32_TWIS_SR_ERROR_MASK, twis_slave_fct_t::rx, twis_slave_fct_t::stop, twis_inst_slave, and twis_slave_fct_t::tx.
|
static |
Pointer to the TWIS instance physical address.
Referenced by ISR(), and twis_slave_init().
|
static |
Pointer on TWI slave application routines.