Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_map_tA type definition of pins and modules connectivity
oCpll_configHardware-specific representation of PLL configuration
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
\Cusart_options_tInput parameters when initializing RS232 and similar modes