Example configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
USART Settings | |
#define | EXAMPLE_USART (&AVR32_USART1) |
Base address of USART module to use. More... | |
#define | EXAMPLE_USART_BAUD 9600 |
Baud rate to use with USART module. More... | |
#define | EXAMPLE_USART_RX_PIN AVR32_USART1_RXD_0_0_PIN |
GPIO Pin to use as USART RX. More... | |
#define | EXAMPLE_USART_RX_FUNCTION AVR32_USART1_RXD_0_0_FUNCTION |
Alternate function of the GPIO pin to use (Here USART RX). More... | |
#define | EXAMPLE_USART_TX_PIN AVR32_USART1_TXD_0_0_PIN |
GPIO Pin to use as USART TX. More... | |
#define | EXAMPLE_USART_TX_FUNCTION AVR32_USART1_TXD_0_0_FUNCTION |
Alternate function of the GPIO pin to use (Here USART TX). More... | |
#define EXAMPLE_USART (&AVR32_USART1) |
Base address of USART module to use.
Referenced by main().
#define EXAMPLE_USART_BAUD 9600 |
Baud rate to use with USART module.
#define EXAMPLE_USART_RX_FUNCTION AVR32_USART1_RXD_0_0_FUNCTION |
Alternate function of the GPIO pin to use (Here USART RX).
#define EXAMPLE_USART_RX_PIN AVR32_USART1_RXD_0_0_PIN |
GPIO Pin to use as USART RX.
#define EXAMPLE_USART_TX_FUNCTION AVR32_USART1_TXD_0_0_FUNCTION |
Alternate function of the GPIO pin to use (Here USART TX).
#define EXAMPLE_USART_TX_PIN AVR32_USART1_TXD_0_0_PIN |
GPIO Pin to use as USART TX.