Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USART Example for STK600-RCUC3L4 Documentation

Introduction

This is the documentation for the data structures, functions, variables, defines, enums, and typedefs for the USART software driver.
It also comes bundled with an example. This example is a basic Hello-World example.
Example's operating mode:

  1. A message is displayed on the PC terminal ("Hello, this is AT32UC3 saying hello! (press enter)")
  2. You may then type any character other than CR(Carriage Return) and it will be echoed back to the PC terminal.
  3. If you type a CR, "'CRLF'Goodbye." is echoed back to the PC terminal and the application ends.

Main Files

Compilation Information

This software is written for GNU GCC for AVR32 and for IAR Embedded Workbench for Atmel AVR32. Other compilers may or may not work.

Device Information

All AVR32 devices with a USART module can be used.

Configuration Information

This example has been tested with the following configuration:

  • EVK1100, EVK1101, UC3C_EK, EVK1104, EVK1105 evaluation kits; STK600+RCUC3L routing card; AT32UC3L-EK; STK600+RCUC3L4 routing card
  • CPU clock: – 12 MHz : EVK1100, EVK1101, EVK1104, EVK1105, AT32UC3L-EK evaluation kits; STK600+RCUC3L routing card; STK600+RCUC3D routing card; STK600+RCUC3L4 routing card; – 16 MHz : AT32UC3C-EK
  • USART1 (on EVK1100 or EVK1101) connected to a PC serial port via a standard RS232 DB9 cable, or USART0 (on EVK1105) or USART2 (on AT32UC3C-EK) or USART1 (on EVK1104) or USART3 (on AT32UC3L-EK) abstracted with a USB CDC connection to a PC; STK600 usart port for :
    • STK600+RCUC3L or STK600+RCUC3L4 setup (connect STK600.PE2 to STK600.RS232 SPARE.TXD and STK600.PE3 to STK600.RS232 SPARE.RXD)
    • STK600+RCUC3D setup (connect STK600.PC7 to STK600.RS232 SPARE.TXD and STK600.PD0 to STK600.RS232 SPARE.RXD)
  • PC terminal settings:
    • 57600 bps,
    • 8 data bits,
    • no parity bit,
    • 1 stop bit,
    • no flow control.

Contact Information

For further information, visit Atmel AVR UC3.