#include "pm_uc3l.h"
Data Structures | |
union | u_avr32_pm_cfdctrl_t |
union | u_avr32_pm_cpusel_t |
union | u_avr32_pm_pbasel_t |
union | u_avr32_pm_pbbsel_t |
Functions | |
long | pm_config_mainclk_safety (bool cfd, bool ocp, bool final) |
Configure the main clock safety mechanisms. More... | |
long | pm_disable_clk_domain_div (pm_clk_domain_t clock_domain) |
Disable the division ratio for a clock domain. More... | |
long | pm_disable_module (unsigned long module) |
Disable the clock of a module. More... | |
long | pm_enable_module (unsigned long module) |
Module Functions. More... | |
static pm_divratio_t | pm_find_divratio (unsigned long ref_freq_hz, unsigned long target_freq_hz) |
Compute the division ratio field of the PM CPU/PBxSEL registers to apply to get a target frequency from a main clock source frequency. More... | |
void | pm_set_all_cksel (unsigned long main_clock_f_hz, unsigned long cpu_f_hz, unsigned long pba_f_hz, unsigned long pbb_f_hz) |
Enable or Disable the division ratio for each clock domain depending on the main source clock frequency and each clock domain target frequency. More... | |
long | pm_set_clk_domain_div (pm_clk_domain_t clock_domain, pm_divratio_t divratio) |
Set the division ratio for a clock domain. More... | |
long | pm_set_mclk_source (pm_clk_src_t src) |
Clock Functions. More... | |
long | pm_wait_for_clk_ready (void) |
Wait actively for the clock settings to be effective. More... | |
|
static |
Compute the division ratio field of the PM CPU/PBxSEL registers to apply to get a target frequency from a main clock source frequency.
ref_freq_hz | The main clock source frequency (Hz) |
target_freq_hz | The target frequency (Hz) |
PM_CKSEL_DIVRATIO_ERROR | no div ratio to apply |
the | div ratio enum value |
References ctz, and PM_CKSEL_DIVRATIO_ERROR.
Referenced by pm_set_all_cksel().