![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | Clock system configuration |
![]() ![]() | Example USART configuration |
![]() ![]() | Chip-specific DFLL implementation |
![]() ![]() | DFLL management |
![]() ![]() | Chip-specific DFLL definitions |
![]() ![]() | FLASHCDW driver for AVR32 UC3 |
![]() ![]() | FLASHCDW driver for AVR32 UC3 |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | STK600 with the RCUC3L4 routing card init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 32-bit AVR |
![]() ![]() | STK600 with the RCUC3L4 routing card LEDs support package |
![]() ![]() | |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Chip-specific PLL implementation |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | |
![]() ![]() | Status code definitions |
![]() ![]() | STK600 with the RCUC3L4 routing card header file |
![]() ![]() | |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Missing Toolchain Definition for UC3 D header files |
![]() ![]() | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | USART example 2 application for AVR UC3 USART driver |