Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USART example 2 for UC3-A3 Xplained Documentation

Introduction

This demo application is a simple example demonstrating the basic use of the AVR32 UC3 USART driver on a range of Atmel hardware.

Example's operating mode:

  1. A message is displayed on the PC terminal ("Hello, this is AT32UC3 saying hello! (press enter)")
  2. You may then type any character other than CR(Carriage Return) and it will be echoed back to the PC terminal.
  3. If you type a CR, "'CRLF'Goodbye." is echoed back to the PC terminal and the application ends.

Main Files

Compilation Information

This software is written for GNU GCC for AVR32 and for IAR Embedded Workbench for Atmel AVR32. Other compilers may or may not work.

Device Information

All AVR32 devices with a USART module can be used.

Configuration Information

This example has been tested with the following configuration:

  • UC3-L0 Xplained Board
  • UC3-A3 Xplained Board
  • PC terminal settings:
    • 57600 bps,
    • 8 data bits,
    • no parity bit,
    • 1 stop bit,
    • no flow control.

Contact Information

For further information, visit Atmel AVR UC3.