#define APPLICATION_CLASS 0xFE |
#define ATMEL_VID 0x03EB |
#define AUDIO_CLASS 0x01 |
#define AUDIO_MIC_EXAMPLE_PID 0x2308 |
#define AUDIO_SPEAKER_MICRO_EXAMPLE_PID 0x2311 |
#define AUDIOCONTROL_SUBCLASS 0x01 |
#define AUDIOSTREAMING_SUBCLASS 0x02 |
#define BOOT_SUBCLASS 0x01 |
#define BULK_PROTOCOL 0x50 |
#define CDC_COMM_ABSTRACT_CM_SUBCLASS 0x02 |
#define CDC_COMM_ATM_NETWORKING_CM_SUBCLASS 0x07 |
#define CDC_COMM_CAPI_CM_SUBCLASS 0x05 |
#define CDC_COMM_CLASS 0x02 |
#define CDC_COMM_DEVICE_CLASS 0x02 |
#define CDC_COMM_DIRECT_LINE_CM_SUBCLASS 0x01 |
#define CDC_COMM_ETHERNET_NETWORKING_CM_SUBCLASS 0x06 |
#define CDC_COMM_MULTICHANNEL_CM_SUBCLASS 0x04 |
#define CDC_COMM_TELEPHONE_CM_SUBCLASS 0x03 |
#define CDC_COMM_V25ter_PROTOCOL 0x01 |
#define CDC_DATA_CLASS 0x0A |
#define CDC_DATA_HDLC_PROTOCOL 0x31 |
#define CDC_DATA_PHYS_ISDN_BRI_PROTOCOL 0x30 |
#define CDC_DATA_SUBCLASS 0x00 |
#define CDC_DATA_TRANSPARENT_PROTOCOL 0x32 |
#define CDC_EXAMPLE_PID 0x2307 |
#define CDC_MSC_EXAMPLE_PID 0x2312 |
#define CLASS_IAD 0xEF |
#define DESCRIPTOR_CONF_OTHER_SPEED 0x07 |
#define DESCRIPTOR_CONFIGURATION 0x02 |
#define DESCRIPTOR_DEVICE 0x01 |
#define DESCRIPTOR_DEVICE_QUALIFIER 0x06 |
#define DESCRIPTOR_ENDPOINT 0x05 |
#define DESCRIPTOR_IAD 0x0B |
#define DESCRIPTOR_INTERFACE 0x04 |
#define DESCRIPTOR_OTG 0x09 |
#define DESCRIPTOR_STRING 0x03 |
#define DFU_MODE_PROTOCOL 0x02 |
#define DFU_SUBCLASS 0x01 |
#define ENUM_EXAMPLE_PID 0x2300 |
#define EVK1100_CTRL_PANEL_DEMO_PID 0x2303 |
#define EVK1101_CTRL_PANEL_DEMO_HID_MS_PID 0x2306 |
#define EVK1101_CTRL_PANEL_DEMO_HID_PID 0x2305 |
#define EVK11xx_VIRTUAL_COM_PORT_PID 0x2310 |
#define FEATURE_DEVICE_OTG_A_ALT_HNP_SUPPORT 0x05 |
#define FEATURE_DEVICE_OTG_A_HNP_SUPPORT 0x04 |
#define FEATURE_DEVICE_OTG_B_HNP_ENABLE 0x03 |
#define FEATURE_DEVICE_REMOTE_WAKEUP 0x01 |
#define FEATURE_DEVICE_TEST 0x02 |
#define FEATURE_DEVICE_TEST_FORCE_ENABLE 0x05 |
#define FEATURE_DEVICE_TEST_J 0x01 |
#define FEATURE_DEVICE_TEST_K 0x02 |
#define FEATURE_DEVICE_TEST_PACKET 0x04 |
#define FEATURE_DEVICE_TEST_SEO_NAK 0x03 |
#define FEATURE_ENDPOINT_HALT 0x00 |
#define HID_CLASS 0x03 |
#define HID_EXAMPLE_PID 0x2304 |
#define HID_GENERIC_EXAMPLE_PID 0x2013 |
#define HID_QTOUCH_DEBUG_PID 0x211F |
#define HUB_CLASS 0x09 |
#define ISP_UC3A3_PID 0x2FF1 |
#define ISP_UC3A_PID 0x2FF8 |
#define ISP_UC3B_PID 0x2FF6 |
#define KEYBOARD_PROTOCOL 0x01 |
#define MIDISTREAMING_SUBCLASS 0x03 |
#define MOUSE_PROTOCOL 0x02 |
#define MS_CLASS 0x08 |
#define MS_EXAMPLE_PID 0x2301 |
#define MS_SDRAM_LOADER_PID 0x2302 |
#define NO_CLASS 0x00 |
#define NO_PROTOCOL 0x00 |
#define NO_SUBCLASS 0x00 |
#define PROTOCOL_IAD 0x01 |
#define RUNTIME_PROTOCOL 0x01 |
#define SCSI_SUBCLASS 0x06 |
#define SETUP_CLEAR_FEATURE 0x01 |
#define SETUP_GET_CONFIGURATION 0x08 |
#define SETUP_GET_DESCRIPTOR 0x06 |
#define SETUP_GET_DEVICE 0x01 |
#define SETUP_GET_INTERFACE 0x0A |
#define SETUP_GET_STATUS 0x00 |
#define SETUP_GET_STRING 0x03 |
#define SETUP_SET_ADDRESS 0x05 |
#define SETUP_SET_CONFIGURATION 0x09 |
#define SETUP_SET_DESCRIPTOR 0x07 |
#define SETUP_SET_FEATURE 0x03 |
#define SETUP_SET_INTERFACE 0x0B |
#define SETUP_SYNCH_FRAME 0x0C |
#define SFF8020I_MMC2_SUBCLASS 0x02 |
#define SFF8070I_SUBCLASS 0x05 |
#define SUB_CLASS_IAD 0x02 |
#define USB_ENDPOINT_IN 0x80 |
#define USB_ENDPOINT_OUT 0x00 |
#define USB_SETUP_DIR_DEVICE_TO_HOST (1<<7) |
#define USB_SETUP_DIR_HOST_TO_DEVICE (0<<7) |
#define USB_SETUP_GET_CLASS_DEVICE (USB_SETUP_DIR_DEVICE_TO_HOST |USB_SETUP_TYPE_CLASS |USB_SETUP_RECIPIENT_DEVICE) |
#define USB_SETUP_GET_CLASS_ENDPOINT (USB_SETUP_DIR_DEVICE_TO_HOST |USB_SETUP_TYPE_CLASS |USB_SETUP_RECIPIENT_ENDPOINT) |
#define USB_SETUP_GET_CLASS_INTER (USB_SETUP_DIR_DEVICE_TO_HOST |USB_SETUP_TYPE_CLASS |USB_SETUP_RECIPIENT_INTERFACE) |
#define USB_SETUP_GET_CLASS_OTHER (USB_SETUP_DIR_DEVICE_TO_HOST |USB_SETUP_TYPE_CLASS |USB_SETUP_RECIPIENT_OTHER) |
#define USB_SETUP_GET_STAND_DEVICE (USB_SETUP_DIR_DEVICE_TO_HOST |USB_SETUP_TYPE_STANDARD |USB_SETUP_RECIPIENT_DEVICE) |
#define USB_SETUP_GET_STAND_ENDPOINT (USB_SETUP_DIR_DEVICE_TO_HOST |USB_SETUP_TYPE_STANDARD |USB_SETUP_RECIPIENT_ENDPOINT) |
#define USB_SETUP_GET_STAND_INTERFACE (USB_SETUP_DIR_DEVICE_TO_HOST |USB_SETUP_TYPE_STANDARD |USB_SETUP_RECIPIENT_INTERFACE) |
#define USB_SETUP_GET_VENDOR_DEVICE (USB_SETUP_DIR_DEVICE_TO_HOST |USB_SETUP_TYPE_VENDOR |USB_SETUP_RECIPIENT_DEVICE) |
#define USB_SETUP_RECIPIENT_DEVICE (0) |
#define USB_SETUP_RECIPIENT_ENDPOINT (2) |
#define USB_SETUP_RECIPIENT_INTERFACE (1) |
#define USB_SETUP_RECIPIENT_OTHER (3) |
#define USB_SETUP_SET_CLASS_DEVICE (USB_SETUP_DIR_HOST_TO_DEVICE |USB_SETUP_TYPE_CLASS |USB_SETUP_RECIPIENT_DEVICE) |
#define USB_SETUP_SET_CLASS_ENDPOINT (USB_SETUP_DIR_HOST_TO_DEVICE |USB_SETUP_TYPE_CLASS |USB_SETUP_RECIPIENT_ENDPOINT) |
#define USB_SETUP_SET_CLASS_INTER (USB_SETUP_DIR_HOST_TO_DEVICE |USB_SETUP_TYPE_CLASS |USB_SETUP_RECIPIENT_INTERFACE) |
#define USB_SETUP_SET_CLASS_OTHER (USB_SETUP_DIR_HOST_TO_DEVICE |USB_SETUP_TYPE_CLASS |USB_SETUP_RECIPIENT_OTHER) |
#define USB_SETUP_SET_STAND_DEVICE (USB_SETUP_DIR_HOST_TO_DEVICE |USB_SETUP_TYPE_STANDARD |USB_SETUP_RECIPIENT_DEVICE) |
Referenced by usb_clear_feature(), and usb_set_feature().
#define USB_SETUP_SET_STAND_ENDPOINT (USB_SETUP_DIR_HOST_TO_DEVICE |USB_SETUP_TYPE_STANDARD |USB_SETUP_RECIPIENT_ENDPOINT) |
Referenced by usb_clear_feature().
#define USB_SETUP_SET_STAND_INTERFACE (USB_SETUP_DIR_HOST_TO_DEVICE |USB_SETUP_TYPE_STANDARD |USB_SETUP_RECIPIENT_INTERFACE) |
Referenced by usb_clear_feature().
#define USB_SETUP_SET_VENDOR_DEVICE (USB_SETUP_DIR_HOST_TO_DEVICE |USB_SETUP_TYPE_VENDOR |USB_SETUP_RECIPIENT_DEVICE) |
#define USB_SETUP_TYPE_CLASS (1<<5) |
#define USB_SETUP_TYPE_STANDARD (0<<5) |
#define USB_SETUP_TYPE_VENDOR (2<<5) |
#define VENDOR_CLASS 0xFF |
Referenced by host_template_task().