Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers.
#include <compiler.h>
Data Fields | |
const volatile S16 * | s16ptr |
const volatile S32 * | s32ptr |
const volatile S64 * | s64ptr |
const volatile S8 * | s8ptr |
const volatile U16 * | u16ptr |
const volatile U32 * | u32ptr |
const volatile U64 * | u64ptr |
const volatile U8 * | u8ptr |
const volatile S16* UnionCVPtr::s16ptr |
const volatile S32* UnionCVPtr::s32ptr |
const volatile S64* UnionCVPtr::s64ptr |
const volatile S8* UnionCVPtr::s8ptr |
const volatile U16* UnionCVPtr::u16ptr |
Referenced by host_read_p_rxpacket(), host_set_p_txpacket(), usb_read_ep_rxpacket(), and usb_set_ep_txpacket().
const volatile U32* UnionCVPtr::u32ptr |
Referenced by host_read_p_rxpacket(), host_set_p_txpacket(), usb_read_ep_rxpacket(), and usb_set_ep_txpacket().
const volatile U64* UnionCVPtr::u64ptr |
Referenced by flashc_memset64(), host_read_p_rxpacket(), host_set_p_txpacket(), usb_read_ep_rxpacket(), and usb_set_ep_txpacket().
const volatile U8* UnionCVPtr::u8ptr |
Referenced by flashc_memset64(), host_read_p_rxpacket(), host_set_p_txpacket(), usb_read_ep_rxpacket(), and usb_set_ep_txpacket().