}
32-bit complex signed fixed point type
Definition: dsp_types.h:226
signed long long int S64
64-bit signed integer.
Definition: compiler.h:221
dsp16_complex_t vect1[1<< NLOG]
Definition: benchmark.c:52
#define DSP32_COMPLEX_ABS(x_num, data)
Definition: vect_dsp32_complex_abs.c:46
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
#define MREPEAT(count, macro, data)
Macro repeat.
Definition: mrepeat.h:67
dsp16_t vect2[1<< NLOG]
Definition: benchmark.c:53
#define TPASTE2(a, b)
Definition: tpaste.h:61