Microchip® Advanced Software Framework

win_dsp16_kaiser.c File Reference
#include "dsp.h"

Functions

static dsp16_t dsp16_op_kaiser_i0 (S32 ax, int *power)
 
void dsp16_win_kaiser (dsp16_t *vect1, dsp16_t *vect2, int size, int alpha)
 16-bit fixed point version of the kaiser windowing function. More...
 

static dsp16_t dsp16_op_kaiser_i0 ( S32  ax,
int *  power 
)
static