Microchip® Advanced Software Framework

win_hamming.c File Reference
#include "dsp.h"

Macros

#define WIN_HAMM_A0   0.53836
 
#define WIN_HAMM_A1   0.46164
 

Functions

void dsp16_win_hamm (dsp16_t *vect1, dsp16_t *vect2, int size)
 16-bit fixed point version of the hamming windowing function. More...
 
void dsp32_win_hamm (dsp32_t *vect1, dsp32_t *vect2, int size)
 32-bit fixed point version of the hamming windowing function. More...
 

#define WIN_HAMM_A0   0.53836

Referenced by dsp16_win_hamm(), and dsp32_win_hamm().

#define WIN_HAMM_A1   0.46164

Referenced by dsp16_win_hamm(), and dsp32_win_hamm().