#include "dsp.h"
Macros | |
#define | MIN(x, y) (((x) < (y))?(x):(y)) |
Functions | |
void | dsp16_gen_rect (dsp16_t *vect1, int size, int f, int fs, dsp16_t duty, dsp16_t delay) |
16-bit fixed point version of the rectangular signal generation. More... | |
void | dsp32_gen_rect (dsp32_t *vect1, int size, int f, int fs, dsp32_t duty, dsp32_t delay) |
32-bit fixed point version of the rectangular signal generation. More... | |
#define MIN | ( | x, | |
y | |||
) | (((x) < (y))?(x):(y)) |
Referenced by dsp16_gen_rect(), and dsp32_gen_rect().