#include <avr32/io.h>
#include "compiler.h"
#include "board.h"
#include "dsp.h"
#include "dsp_debug.h"
#include "pm.h"
#include "cycle_counter.h"
Macros | |
#define | NLOG 6 |
log2(SIZE) More... | |
#define | SIZE 64 |
The size of the signal. More... | |
Functions | |
int | main (int argc, char *argv[]) |
The main function. More... | |
Variables | |
A_ALIGNED dsp16_t | fft_real [SIZE] |
A_ALIGNED dsp16_complex_t | vect1 [SIZE] |
The output buffer. More... | |
A_ALIGNED dsp16_t | vect2 [SIZE] |
The input signal resulting from a multiplication between a cosine and a sine. More... | |
#define NLOG 6 |
log2(SIZE)
Referenced by main().
#define SIZE 64 |
The size of the signal.
Referenced by main().
int main | ( | int | argc, |
char * | argv[] | ||
) |
The main function.
References dsp16_debug_print_complex_vect(), dsp16_debug_printf(), dsp16_trans_realcomplexfft(), dsp16_vect_complex_abs(), dsp16_vect_max(), dsp_debug_initialization, fft_real, FOSC0, Get_sys_count, NLOG, OSC0_STARTUP, pm_switch_to_osc0(), SIZE, vect1, and vect2.
A_ALIGNED dsp16_complex_t vect1[SIZE] |
The output buffer.
Referenced by dsp16_vect_convpart(), dsp32_vect_convpart(), and main().
The input signal resulting from a multiplication between a cosine and a sine.
Referenced by dsp16_vect_convpart(), dsp32_vect_convpart(), and main().